1003 Features J User-friendly interface for easy front desk support in hotels, conference centers, … J Compatible with Oracle Opera PMS (formerly known as Micros Fidelio) J Automated push of indoor unit settings based on the Opera PMS Check-In and Check-Out commands J Energy saving thanks to the possibility to limit temperature setpoint J Up to 5 customized operation profiles based on weather conditions J Available in 23 languages J Up to 2,500 units / rooms can be managed J The Daikin PMS is using the FIAS protocol, designed by Oracle, to interface with the Property Management System. on interface PC LAN VRV outdoor unit VRV indoor units with individual control DCM601B51 with web interface (DCM007A51) IFC8 connector on Oracle Server P1 P2 PMS Interface Hotel interface connecting Daikin HVAC Property Management Systems Hotel case example: J On check-in the HVAC for the room is automatically switched on J On check-out the HVAC for the room is automatically switched off. J Increased hotel customer experience by preheating / cooling of booked rooms Room view showing room status: check-in, checkout, pre-heating / cooling status, room temperature and A/C status HVAC settings can be easily observed and changed by the reception desk Multiple room types (bed-room, meeting room, …) can be defined with customized A/C settings for each type Hotel front desk Leaving Arriving Check-in Check-out Check-Out room 305 Check-In room 712 Room 712 ON Room 305 OFF Daikin HVAC network F1 F2 Split or Sky Air outdoor unit Split or Sky Air indoor units with individual control Hotel front desk DCM010A51 PMS Interface Simplified configuration of Daikin PMS interface Standard protocol interfaces
RkJQdWJsaXNoZXIy MTE0MTkzMg==