1006 Other integration devices Connectable to: Split Sky Air VRV (E)KRP1B* adapter for wiring J Facilitates integration of auxiliary heating apparatus, humidifiers, fans, damper J Powered by and installed at the indoor unit • • KRP2A*/KRP4A* Wiring adapter for electrical appendices J Remotely start and stop up to 16 indoor units (1 group) (KRP4A* via F1 F2) J Remotely start and stop up to 128 indoor units (64 groups) (KRP2A* via P1 P2) J Alarm indication/ fire shut down J Remote temperature setpoint adjustment J Cannot be used in combination with a central controller • • SB.KRP58M2 J Low noise and demand control option for RZAG-N* and RZASG-M* series. J Obligatory mounted plate EKMKSA2 needs to be ordered separately • KRP58M51 J Low noise and demand control option for RZA-D series. J Includes obligatory mounted plate EKMKSA3 J Obligatory mounting plate EKMKSA3 needs to be ordered separately • DTA104A* Outdoor Unit External Control Adapter J Individual or simultaneous control of VRV system operating mode J Demand control of individual or multiple systems J Low noise option for individual or multiple systems • DCS302A52-9 Unification adapter for computerized control J Enables unified display (operation/malfunction) and unified control (ON/OFF) from BMS system J Must be used together with Intelligent Touch Controller or intelligent Touch Manager J Cannot be combined with KRP2/4* J Can be used for all VRV indoor models • KRP928* Interface adapter for DIII-net J Allows integration of split units to Daikin central controls • KRP980* Adapter for split units without an S21 port J Connect a wired remote control J Connect to Daikin central controls J Allow external contact • KRP413* Wiring adapter normal open contact / normal open pulse contact J Switch off auto restart after power failure J Indication of operation mode / error J Remotely start / stop J Remotely change operation mode J Remotely change fan speed • Some adapters require an installation box, refer to the option lists for more information Accessories EKRORO J External ON/OFF or forced off J Example: door or window contact EKRORO 3 J External ON/OFF or forced off J F1/F2 contact J Example: door or window contact KRC19-26A J Mechanical cool/heat selector J Allows switching over an entire system between cooling/heating/fan only J Connects to the A/B/C terminals of the unit BRP2A81 J Cool/heat selector PCB J Required to connect KRC19-26A to a VRV IV outdoor unit Adapter PCBs Simple solutions for unique requirements Concept and benefits J Low cost option to satisfy simple control requirements J Deployed on single or multiple units
RkJQdWJsaXNoZXIy MTE0MTkzMg==