1008 Options - Control systems Intelligent Touch Manager - DCM601B51 DIII Plus Adaptor - Allows connection of additional 64 indoor units/groups. Only one adaptor can be connected (for more units, use DIII Plus Adaptor Slots) DGE601A52 • DIII Plus Adaptor - Allows connection of additional 64 indoor units/groups. Up to 6 Adaptor Slots can be added to a DIII Plus Adaptor DGE601A53 iTM plus adapter – Allows connection of an additional 64 indoor units/groups. Up to 7 adapters can be connected DCM601A52 • iTM PPD software – Allows distribution of used kWh by indoor units connected to the iTM DCM002A51 • iTM HTTP interface - Allows communication to any third party controller via http interface DCM007A51 • iTM Energy navigator – Energy management option DCM008A51 • iTM BACnet Client option – Enables integration of third party devices to the iTM via the BACnet/ IP protocol. (This is not a gateway and cannot replace DMS502A51) DCM009A51 • WAGO interface options for intelligent Touch Manager Required or optional WAGO base modules Module type Model code Specifications 24 V DC power supply 787-712 100 to 240 V AC —> 24 V DC, 2.5 A Required Communications unit (Bus coupler) WGDCMCPLR2 RS-485, Max:115.2kbps, not programmable Required Connector (1) 750-960 Required Terminator module 750-600 Required Power supply module 750-613 IN: 24 V DC, OUT: 5 V DC Optional Supported WAGO I/0 modules I/0 module type Model code Specifications N° of contacts Di 750-400 No-voltage contact input Contact rating: 24 V DC / 4.5 mA“ 2 750-432 4 750-430 No-voltage contact input Contact rating: 24 V DC / 2.8 mA 8 Do 750-513/000-001 No-voltage contact output Contact rating: 230 V AC / 30 V DC, 2 A 2 750-504 No-voltage contact output Contact rating: 24 V DC / 0.5 A 4 Ai 750-454 Rated at 4 to 20 mA: 12-bit resolution 2 750-455 4 750-479 Rated at −10 to 10 V: 13-bit resolution 2 750-459 Rated at 0 to 10 V: 12-bit resolution 4 Ao 750-554 Rated at 4 to 20 mA: 12-bit resolution 2 750-555 4 750-560 Rated at −10 to 10 V: 10-bit resolution 2 750-559 Rated at 0 to 10 V: 12-bit resolution 4 Thermistor 750-461/020-000 NTC20K thermistor 2 750-461 Pt 100/RTD 2 750-460 4 750-461/000-003 Pt 1000/RTD 2 750-460/000-003 4 50-461/000-004 Ni 100/RTD 2 750-461/000-005 Ni1000 TK6180/RTD 2 750-460/000-005 4 Pi 750-638 Minimum pulse width: 1 ms 2 (1) This connector must be attached to a communications unit that is connected to the RS485 port (2-pin) of the iTM unit. (2) To connect intelligent Touch Manager to the Daikin Cloud Service, the IoT gateway (EU.SB.5000072) and AC/DC converter (999175A) is needed.
RkJQdWJsaXNoZXIy MTE0MTkzMg==