1013 Other devices K.RSS Wireless room temperature sensor for Sky Air and VRV Connection diagram Daikin indoor unit PCB (FXSQ example) Flexible and easy installation J Accurate temperature measurement thanks to flexible placement of the sensor J No need for wiring J No need to drill holes J Ideal for refurbishment Air sensor – X16A, X19 Power supply – X35, X13 RF sensor (transmitter) RF receiver J Room temperature is sent to the indoor unit every 90 seconds or if the temperature difference is 0.2°C or larger. Wireless room temperature sensor kit (K.RSS) Wireless room temperature receiver Wireless room temperature sensor Dimensions mm 50x50 ø 75 Weight g 40 60 Power supply 16VDC, max. 20 mA N/A Battery life N/A +/- 3 years Battery type N/A 3 Volt Lithium battery Maximum range m 10 Operation range °C 0~50 Communication Type RF Frequency MHz 868.3 Specifications KRCS* Wired room temperature sensor for Sky Air and VRV J Accurate temperature measurement, thanks to flexible placement of the sensor J Specific model code for each indoor unit can be found in the option tables Dimensions (HxW) mm 60x50 Weight g 300 Length of branch wiring m 12 Specifications
RkJQdWJsaXNoZXIy MTE0MTkzMg==