957 BRC1KPD51K (Black) BRC1KPD51W (White) Item Specification Material name BRC1KPD51W, BRC1KPD51K BRC1KPD81W (1) Dimensions height x width x depth mm 86 x 86 x 20 Weight of Madoka Plus kg 0.14 Maximum number of connectable indoor 16 indoor LCD type LCD display with capacitive touch LCD dimensions 320 x 240 pixels Communication P1-P2 connection Temperature setting 0.5°C Resolution Temperature setting setpoint range(BRC1KPD51 (1)) Cooling 16°C heating 32°C Temperature setting setpoint range(BRC1KPD81 (1)) Cooling 20°C heating 28°C Ambient temperature operation Minimum -10°C~Maximum 50°C Ambient temperature storage Minimum -20°C~Maximum 70°C Ambient humidity 95% Bluetooth wireless technology Bluetooth low energy 5.4 or higher App for advanced settings Madoka assistant Language in Madoka Plus 1) English 2) German 3) French 4) Dutch 5) Spanish 6)Italian 7) Greek, 8) Portuguese 9) Turkish 10) Czech 11) Crotian 12) Hungarian 13) Polish 14) Romanian 15) Slovenian 16) Bulgarian 17) Slovak 18) Serbia 19) Albanian 20) Russian (1) Available for Egypt & UAE regions. User interface of Madoka Plus is subjected to changes
RkJQdWJsaXNoZXIy MTE0MTkzMg==