960 Individual control systems BRC1H52W7 / BRC1H52S7 / BRC1H52K7 / BRC1KPD51W / BRC1KPD51K Wired remote controller for Sky Air, VRV and Ventilation BRC1H52W7 Symbollic view BRC1H52S7 Standard view A controller focussed to enhance user experience J Sleek and elegant design J Intuitive touch-button control J Three display options: standard, detailed and symbolic view J Direct access to basic functions (on/off, set point, mode, target values, fan speed, louvres, filter icon & reset, error & code) J Three colours to match any interior J Compact, measures only 85 x 85 mm J Real time clock with auto update to daylight saving time Hotel application features J Energy saving through key card, window contact integration and set point limitation (BRP7A*) J Flexible setback function ensures room temperature remains within comfortable limits to ensure guest comfort BRC1H52K7 CO2 visualisation Key card and window contact integration Madoka Window contact (field supply) P1 P2 Adaptor (BRP7A*) Key card (field supply) BRC1KPD51W BRC1KPD51K Easy set-up J Installer settings In Madoka Plus J Fresh look of Madoka asslstant app Minimalistic design to blend in J Intuitive user experience & design J Compact size J 3.2" color touch screen J Touch buttons J Easy programmable energy functions J Option of advance energy saving J Operation mode visible on Dalkin eye Available from summer 2026
RkJQdWJsaXNoZXIy MTE0MTkzMg==