969 DIII-NET Centralised control systems DCS601C51 Detailed & easy monitoring and operation of VRV systems (max. 64 indoor units groups). third party controller (domotics, BMS, etc.) via http interface Ethernet Forced OFF contact input Fire alarm Indoor units DCS601C51 HRV Languages J English J French J German J Italian J Spanish J Dutch J Portuguese System layout J Up to 64 indoor units can be controlled J Touch panel (full colour LCD via icon display) Control J Individual control (set point, start/stop, fan speed) (max. 64 groups/indoor units) J Set back shedule J Enhanced scheduling function (8 schedules, 17 patterns) J Flexible grouping in zones J Yearly schedule J Fire emergency stop control J Interlocking control J Increased HRV monitoring and control function J Automatic cooling / heating change-over J Heating optimization J Temperature limit J Password security: 3 levels (general, administration & service) J Quick selection and full control J Simple navigation Monitoring J Visualisation via Graphical User Interface (GUI) J Icon colour display change function J Indoor units operation mode J Indication filter replacement Cost performance J Free cooling function J Labour saving J Easy installation J Compact design: limited installation space J Overall energy saving Open interface J Communication to any third party controller (domotics, BMS, etc.) is possible via open interface (http option DCS007A51) Connectable to J VRV J HRV J Sky Air J Split (via interface adapter)
RkJQdWJsaXNoZXIy MTE0MTkzMg==