972 Individual control systems BRC1H52W7 / BRC1H52S7 / BRC1H52K7 Madoka wired remote controller for Sky Air and VRV BRC1H52W7 Symbollic view BRC1H52S7 Standard view A complete redesigned controller focussed to enhance user experience J Sleek and elegant design J Intuitive touch-button control J Three display options: standard, detailed and symbolic view J Direct access to basic functions (on/off, set point, mode, target values, fan speed, louvres, filter icon & reset, error & code) J Three colours to match any interior J Compact, measures only 85 x 85 mm J Real time clock with auto update to daylight saving time Hotel application features J Energy saving through key card, window contact integration and set point limitation (BRP7A*) J Flexible setback function ensures room temperature remains within comfortable limits to ensure guest comfort (1) Also available in auto cooling/ heating changeover mode (2) For Sky Air FBA, FCAG and FCAHG pair combinations only (3) Only available on RZAG*, RZASG*, RZQG*, RZQSG* BRC1H52K7 CO2 visualisation Key card and window contact integration Madoka Window contact (field supply) P1 P2 Adaptor (BRP7A*) Key card (field supply) A range of energy-saving functions that can be selected individually J Temperature range restriction: Save on energy by setting the low temperature limit in cooling mode and the high temperature limit in heating mode (1) J Setback function J Adjustable presence detector and floor sensor (available on the Round Flow and Fully Flat Cassettes) J Automatic temperature reset J Auto off timer Kilowatt-hour consumption tracking (2) The kWh indicator displays indicative power consumption for the last day/month/year. Other functions J Three user access levels: Basic user, Advanced and Installer to match user requirements and prevent improper use. J Save field settings and schedules on your phone and upload to multiple controllers, saving time and cost J Mark frequently used menu’s as favourites for direct access J Up to three independent schedules can be programmed, allowing you to switch easily between them throughout the year (e.g. summer/winter/ mid-season) J Menu settings can be individually locked or restricted J The outdoor unit can be set to quiet mode and power consumption limit control by schedule (3) J Real-time clock that updates automatically for daylight saving Madoka Assistant: Advanced settings can be easily done via your smartphone Cost-effective solution for infrastructure cooling applications J Only in combination with RZAG* / RZQG* J Duty rotation After a certain period of time, the operating unit will go into standby and the standby unit will take over, extending the system lifetime.Rotation interval can be set for 6, 12, 24, 72 or 96 hours, as well as weekly. J Back-up operation: if one unit fails, the other unit will start automatically Control your devices
RkJQdWJsaXNoZXIy MTE0MTkzMg==