14_ECPEN25-500_Control_Systems

973 www.daikin.eu/madoka Individual control systems BRC1HHDW / BRC1HHDS / BRC1HHDK Madoka wired remote controller for Daikin Altherma 3 heat pumps BRC1HHDAK7 BRC1HHDAS7 Madoka combines refinement and simplicity, while ensuring more stable room temperature BRC1HHDAW7 Three colours to match any interior design: No matter your interior design, Madoka will match it. Silver gives an additional touch to stand out in any interior or application, while Black is an ideal match for darker, stylish interiors. White offers a sleek, modern look. Easily set operation parameters: Setting and finetuning your controller is simple and helps you attain higher energy savings and more comfort. The system enables you to select the space operation mode (heating, cooling or automatic), set the desired room temperature and control the domestic hot water temperature. Intuitive control with a premium design: The smooth curves of the Madoka controller offer a sleek, refined shape which is distinguished by its striking blue circular display. Presenting a clear visual reference with large easy to read numbers, the controller features are accessed through three touch buttons, which combine intuitive control with easy adjustability for an enhanced user experience. Easy Update via Bluetooth: It is strongly recommended that the user interface has the latest software version. To update the software or check if updates are available, you need a mobile device and the Madoka Assistant app. This app is available from Google Play and the Apple Store.

RkJQdWJsaXNoZXIy MTE0MTkzMg==