977 Operation buttons: ON / OFF, timer mode start / stop, timer mode on / off, programme time, temperature setting, air flow direction (1), operating mode, fan speed control, filter sign reset (2), inspection (2)/ test indication (2) Display: Operating mode, battery change, set temperature, air flow direction (1), programmed time, fan speed, inspection / test operation (2) 1. Not applicable for FXDQ, FXSQ, FXNQ, FBDQ, FDXM, FBA 2. For FX** units only 3. For all features of the remote control, refer to the operation manual BRC4*/BRC7* Infrared remote control BRC4*/BRC7* J Schedule timer: Five day actions can be set J Home leave (frost protection): during absence, the indoor temperature can be maintained at a certain level. This function can also switch the unit ON/OFF J User friendly HRV function, thanks to the introduction of a button for ventilation mode and fan speed J Immediate display of fault location and condition J Reduction of maintenance time and costs BRC1D52 Wired remote control for Sky Air and VRV BRC1D52 Graphical display of indicative electricity consumption (Function available in combination with FBA-A, FCAG and FCAHG) BRC1E53A User friendly remote control for Sky Air and VRV A series of energy saving functions that can be individually selected J Demand control (1) J Temperature range limit J Setback function J Presence & floor sensor connection (available on round flow and fully flat cassette) J kWh indication (2) J Set temperature auto reset J Off timer Other functions J Up to 3 independent schedules J Possibility to individually restrict menu functions J Choice of display between symbol or text J Real time clock with auto update to daylight saving time J Built-in backup power for clock (up to 48 hours). Settings are always kept in case of power loss. J Supports multiple languages: BRC1E53A: English, German, French, Dutch, Spanish, Italian, Portuguese Cost-effective solution for infrastructure cooling applications J Only in combination with RZAG* / RZQG* (1) Only available on RZAG*, RZASG*, RZQG*, RZQSG* (2) For Sky Air FBA, FCAG and FCAHG pair combinations only Individual control systems
RkJQdWJsaXNoZXIy MTE0MTkzMg==