978 Zoning box: fully pre-assembled plenum with dampers Return air grille + plenum to connect to circular duct Supply air grille + plenum to connect to circular duct Return air plenum to connect circular duct to Daikin indoor unit The multi-zoning system is a room-by-room controller. It is fitted with motorised dampers, which immediately adapt using Daikin ducted solutions. This system supports control of up to 8 zones connected to one indoor unit via a centralised thermostat located in the main room and individual thermostats for each of the zones. Individual control systems Multi-zone controller Plug and play plenum Concealed ceiling unit Motorized dampers Electronic control panel Easy selection via our NEW software! Compatibility FDXM-F9 FBA-A(9) ADEA-A FXDQ-A3 FXSQ-A Number of motorised dampers Reference Dimensions H x W x D (mm) Ø (mm) 25 35 50 60 35 50 60 71 100 125 140 71 100 125 15 20 25 32 40 50 63 15 20 25 32 40 50 63 80 100 125 140 Standard plenum 2 AZEZ6DAIST07XS2 300 x 930 x 454 200 • • • • AZEZ6DAIST07S2 • • • • 3 AZEZ6DAIST07XS3 • • • • AZEZ6DAIST07S3 • • • • 4 AZEZ6DAIST07S4 300 x 1,140 x 454 • • • • AZEZ6DAIST07M4 • • • • • 5 AZEZ6DAIST07M5 300 x 1,425 x 454 • • • • • AZEZ6DAIST07L5 • • • • • • • 6 AZEZ6DAIST07M6 300 x 1,638 x 454 • • • • • AZEZ6DAIST07L6 • • • • • • • 7 AZEZ6DAIST07L7 515 x 1,425 x 454 • • • • • • • AZEZ6DAIST07XL7 • 8 AZEZ6DAIST07L8 • • • • • • • AZEZ6DAIST07XL8 • Medium plenum 2 AZEZ6DAIBS07XS2 250 x 930 x 454 200 • • • • AZEZ6DAIBS07S2 • • • • 3 AZEZ6DAIBS07XS3 • • • • AZEZ6DAIBS07S3 • • • • AZEZ6DAIBS07M3 • • • • • 4 AZEZ6DAIBS07S4 250 x 1,140 x 454 • • • • AZEZ6DAIBS07M4 • • • • • AZEZ6DAIBS07L4 • • • • • • • 5 AZEZ6DAIBS07S5 250 x 1,425 x 454 • • • • AZEZ6DAIBS07M5 • • • • • AZEZ6DAIBS07L5 • • • • • • • AZEZ6DAIBS07XL5 • 6 AZEZ6DAIBS07M6 250 x 1,638 x 454 • • • • • AZEZ6DAIBS07L6 • • • • • • • AZEZ6DAIBS07XL6 • Slim plenum 2 AZEZ6DAISL01S2 210 x 720 x 444 200 • • • • • • 3 AZEZ6DAISL01S3 • • • • • • 4 AZEZ6DAISL01M4 210 x 930 x 444 • • 5 AZEZ6DAISL01L5 210 x 1,140 x 444 • • • (1) reversible units can be blocked to heating only via AZX6MCS module
RkJQdWJsaXNoZXIy MTE0MTkzMg==