981 Centralised control systems User friendliness J Intuitive user interface J Visual lay out view and direct access to indoor unit main functions J All functions direct accessible via touch screen or via web interface J Simplified electrical wiring, only one power supply & one connection wiring required Smart energy management J Monitoring if energy use is according to plan J Helps to detect origins of energy waste J Powerful schedules guarantee correct operation throughout the year J Save energy by interlocking A/C operation with other equipment such as heating J Peak Power Cut off Control: Activating this feature in schedule function allows users to operate the outdoor unit in 4 settings i.e. 100%,70%, 40% and 0% Flexibility J Cross-pillar integration (heating, air conditioning, applied systems, refrigeration, air handling units) J BACnet protocol for 3rd party products integration J I/O for integration of equipment such as lights, pumps… on WAGO modules J Modular concept for small to large applications J Manage multiple sites Easy servicing and commissioning J Remote refrigerant containment check reducing on site visit J Simplified troubleshooting J Save time on commissioning thanks to the pre-commissioning tool J Auto registration of indoor units Flexibility in size 64 up to 512 groups Plug & play Split Fan coils Chillers and AHU HRV ventilation Functions overview Languages J English J French J German J Italian J Spanish J Dutch J Portuguese Management J Multi site management J Web access via html 5 J Power Proportional Distribution (option) J Operational history (malfunctions, …) J Smart energy management J monitor if energy use is according to plan J detect origins of energy waste J Setback function J Sliding temperature J E-mail notification J Icon and Floor map view System layout J Up to 512 indoor unit groups can be controlled (ITM + 7 iTM Plus adapters) J Up to 56 connectable outdoor units J Up to 650 connectable management points (with I/O module) Control J Group monitoring and control J Schedule setting (Weekly schedule, yearly calender, seasonal schedule) J Interlock control J Setpoint limitation J Temperature limit J Schedule function to activate quiet operation mode on outdoor unit J Air purification control & Air quality level display (CO2 level display possible with BRYMA sensor) J Duty rotation and backup operation J Remote control prohibition J Demand control Open http interface J Communication to any third party controller (domotics, BMS, etc.) is possible via http open interface (http option DCM007A51) Connectable to J DX Split, Sky Air, VRV J HRV J Chillers (via MT3-EKCMBACIP controller) J Daikin AHU (via MT3EKCMBACIP controller) J Fan coils J LT and HT hydroboxes J Biddle Air curtains J WAGO I/O J BACnet/IP protocol J Daikin PMS interface (option DCM010A51) WAGO Interface J Modular integration of 3rd party equipment J Large variety of input and outputs available. For more details refer to the options list DALI integration J Control and monitor the lights J Easier facility management: receive error signal when light or light controller has a malfunction J Flexible approach and less wiring needed, compared to classic light scheme J Easier to make groups and control scenes J Connection between intelligent Touch Manager and DALI through WAGO BACnet / IP interface
RkJQdWJsaXNoZXIy MTE0MTkzMg==