982 Centralised control systems Centralised control of the Sky Air and VRV system can be achieved via 2 user friendly compact remote controllers. These controls may be used independently or in combination with: J 1 group = several (up to 16) indoor units in combination J 1 zone = several groups in combination. A centralised remote control is ideal for use in tenanted commercial buildings subject to random occupation, enabling indoor units to be classified in groups per tenant (zoning). DCS302C51 Centralised remote control Providing individual control of 64 groups (zones) of indoor units. J a maximum of 64 groups (128 indoor units, max. 10 outdoor units) can be controlled J a maximum of 128 groups (128 indoor units, max. 10 outdoor units) can be controlled via 2 centralised remote controls in separate locations J zone control J group control J malfunction code display J maximum wiring length of 1,000m (total: 2,000m) J air flow direction and air flow rate of HRV can be controlled J expanded timer function DCS301B51 Unified ON/OFF control Providing simultaneous and individual control of 16 groups of indoor units. J a maximum of 16 groups (128 indoor units) can be controlled J 2 remote controls in separate locations can be used J operating status indication (normal operation, alarm) J centralised control indication J maximum wiring length of 1,000m (total: 2,000m) Centralised remote controller
RkJQdWJsaXNoZXIy MTE0MTkzMg==