985 Compact L Air flow range from 200 m3/h up to 4,000 m3/h Compact T Nominal Airflow from 200 up to 4,200 m3/h Product coverage Air Cooled Chillers Air Handling Units Air-to-Water Heat Pump Fan Coil Units EWAT-CZ Cooling capacity range: 16-90 kW EWYT-CZ Cooling capacity range 16-90 kW Heating capacity range 16-90 kW Cassette Cooling capacity: 1.3 - 10.5 kW Ducted Cooling capacity: 0.9 kW - 17.6 kW Floor Standing Cooling capacity: 1 - 8.18 kW Flexi Cooling capacity: 1 - 8.18 kW Wall Mounted Cooling capacity: 1.9 - 5.2 kW
RkJQdWJsaXNoZXIy MTE0MTkzMg==