991 Main functions RTD-RA EKMBPP1A RTD-10 RTD-20 RTD-HO Dimensions HxWxD mm 80x80x37.5 100x100x20 100x100x22 Key card + window contact Set back function Prohibit or restrict remote control functions (setpoint limitation, ...) ** Modbus (RS485) Group control (1) 0 - 10 V control Resistance control IT application Heating interlock Output signal (on/defrost, error) **** Retail application Partitioned room control Air curtain *** *** (1): By combining RTD-RA devices Control functions RTD-RA EKMBPP1A RTD-10 RTD-20 RTD-HO On/Off M,C M M,V,R M M* Set point M M M,V,R M M* Mode M M M,V,R M M* Fan M M M,V,R M M* Louver M M M,V,R M M* HRV Damper control M M,V,R M Prohibit/Restrict functions M M M,V,R M M* Forced thermo off M Smart Grid Control M Monitoring functions RTD-RA EKMBPP1A RTD-10 RTD-20 RTD-HO On/Off M M M M M Set point M M M M M Mode M M M M M Fan M M M M M Louver M M M M M RC temperature M M M M RC mode M M M M N° of units M M M M Fault M M M M M Fault code M M M M M Return air temperature (Average/Min/Max) M M M M M Filter alarm M M M M Termo on M M M M M Defrost M M M M Coil In/Out temperature M M M M M Overview functions Main functions RTD-W Dimensions HxWxD mm 100x100x22 On/off prohibition Modbus RS485 Dry contact control Output signal (operation error) Space heating / cooling operation Domestic hot water control Smart Grid control Control functions On/Off Space heating/cooling M,C Set point leaving water temperature (heating / cooling) M,V Room temperature setpoint M Operation mode M Domestic Hot water ON Domestic Hot Water reheat M,C Domestic Hot Water reheat setpoint Domestic Hot Water storage M Domestic Hot Water Booster setpoint Quiet mode M,C Weather dependent setpoint enable M Weather dependent curve shift M Fault/pump info relay choice Control source prohibition M Smart grid mode control Prohibit Space heating/cooling Prohibit DHW Prohibit Electric heaters Prohibit All operation PV available for storage Powerful boost Monitoring functions J On/Off Space heating/cooling M,C J Set point leaving water temperature (H/C) M J Room temperature setpoint M J Operation mode M J Domestic Hot Water reheat M J Domestic Hot Water storage M J Number of units in the group M J Average leaving water temperature M J Remocon room temperature M J Fault M,C J Fault code M J Circulation pump operation M J Flow rate J Solar pump operation J Compressor status M J Desinfection operation M J Setback operation M J Defrost/ start up M J Hot start J Booster Heater operation J 3-Way valve status J Pump running hours accumulated M J Compressor running hours accumulated J Actual leaving water temperature M J Actual return water temperature M J Actual DHW tank temperature (*) M J Actual refrigerant temperature J Actual outdoor temperature M M: Modbus / R: Resistance / V: Voltage / C: control | *: only when room is occupied / **: setpoint limitation / (*) if available | ***: no fan speed control on the CYV air curtain / ****: run & fault Control functions EKRHH Leaving water main heating or cooling setpoint Operation mode Space heating/cooling ON/OFF Room thermostat control heating or cooling setpoint Room thermostat ON/OFF Quiet mode ON/OFF DHW reheat set point DHW reheat ON/OFF DHW powerful mode ON/OFF Weather dependent mode and offset SG operation mode Power limit during recommended on / buffering General power limit Monitoring functions Error code Circulation pump running Compressor running Backup heater running Disinfection operation Defrost/startup/hot start Operation mode Leaving water temperature PHE/BUH Return water temperature Domestic hot water temperature Ambient temperature Liquid refrigerant temperature Flowrate Room temperature Heat pump power consumption DHW operation / space heating operation Leaving water temperature lower and upper limit
RkJQdWJsaXNoZXIy MTE0MTkzMg==