992 EKMBDXB7V1 Maximum number of connectable indoor units 64 Maximum number of connectable outdoor units 10 Communication DIII-NET - Remark DIII-NET (F1F2) Protocol - Remark 2 wire; communication speed: 9,600 bps or 19,200 bps Protocol - Type RS485 (modbus) Protocol - Max. Wiring length m 500 Dimensions HeightxWidthxDepth mm 124x379x87 Weight kg 2.1 Ambient temperature - operation Max. °C 60 Min. °C 0 Installation Indoor installation Power supply Frequency Hz 50 Voltage V 220-240 Standard protocol interfaces EKMBDXB DIII-net Modbus interface Integrated control system for seamless connection between Split, Sky Air, VRV and small inverter chillers and BMS systems VRV network Sky Air network Split network Small inverter chiller network EKMBDXB VRV Outdoor unit HRV KRP928BB2S up to 64 units connectable per interface *via EKEA box DIII- NET Biddle air curtain Lighting Pump Fire alarm Elevator Security Power supply facility Building control network J Communication via Modbus RS485 protocol J Detailed monitoring and control of the VRV total solution J Easy and fast installation via DIII-net protocol J As the Daikin DIII-net protocol is being used, only one modbus interface is needed for a group of Daikin systems (up to 10 outdoor units systems).
RkJQdWJsaXNoZXIy MTE0MTkzMg==