14_ECPEN26-500_Control_Systems

994 Standard protocol interfaces KLIC-DDV3 size 45x45x15mm KLIC-DI_V2 size 90x60x35mm Split Sky Air VRV Basic control On/Off • • • Mode Auto, heat, dry, fan, cool Auto, heat, dry, fan, cool Auto, heat, dry, fan, cool Temperature • • • Fan speed levels 3 or 5 + auto 2 or 3 2 or 3 Swing Stop or movement Stop or movement Swing or fixed positions (5) Advanced functionalities Error management Communication errors, Daikin unit errors Scenes • • • Auto switch off • • • Temperature limitation • • • Initial configuration • • • Master and slave configuration • • KNX interface Integration of Split, Sky Air and VRV in HA/BMS systems KLIC-DDV3 KLIC-DI_V2 Connect split indoor units to KNX interface for Home Automation system shutter control house Concept Concept Domotica Controller Connect Sky Air / VRV indoor units to KNX interface for BMS integration KNX interface line-up The integration of Daikin indoor units through the KNX interface allows monitoring and control of several devices, such as lights and shutters, from one central controller. One particularly important feature is the ability to programme a ‘scene’ - such as “Home leave” - in which the end-user selects a range of commands to be executed simultaneously once the scenario is selected. For instance in “Home leave”, the air conditioner is off, the lights are turned off, the shutters are closed and the alarm is on. light light shutter control shop KNX interface for Interface Daikin protocol/ KNX Interface Daikin protocol/ KNX Domotica Controller tv tv

RkJQdWJsaXNoZXIy MTE0MTkzMg==