100 Material reference Material description Premium Premium UK Comfort Plus 325/400 325/400 D550 D450 D350 00004810 Connectivity Board Modbus and WIFI (Reference to be changed to 00004945) • • • • • 00004376 Siphon flat (Energy) • • • • • 00004417 Filter set 2 x Coarse 65 % (Energy Premium) • • 00004416 Filter set Coarse 65 % /ePM1 70 % (Energy Premium) • • 0000461 Filter set Coarse 65% /ePM1 55% (Energy) 00004547 Filter set 2 x Coarse 65 % (Energy Comfort D325) 00004741 Filter set 2 x Coarse 65 % (Energy Comfort D400 & Plus D350/D450/D550) • • • 00004742 Filter set Coarse 65% /ePM1 55% (Energy Comfort D400 & Plus D350/D450/D550) • • • NEW 0004950 Filter set 2 x Coarse 65 % (Energy Sky D275) NEW 0004951 Filter set Coarse 65% /ePM1 55% (Energy Sky D275) 00004422 Mounting chair hanging (Energy Premium) • • 00004546 Mounting chair standing (Energy Comfort D325) 00004740 Standing chair (Energy Premium / Comfort D400/Plus) • • • • • 00004418 Coaxial cable set 8m (Energy Premium / Comfort / Comfort Plus) • • • • • 00004807 Pre-Heater DucoBox Energy Comfort (Plus) - 1,425W • • • NEW 00005011 Pre-heater Energy Comfort (Plus) / Sky - 1,150 W • • • • • 00004825 Pre-Heater DucoBox Energy Comfort (Plus) UK - 1,425W NEW 00007003 Pre-Heater DucoBox Energy Comfort (Plus) / Sky (UK) 1,150 W 00004761 Multizone Valve DucoBox Energy Comfort (Plus) (Sensorless) Ø125 • • • 00004760 Multizone Valve DucoBox Energy Comfort (Plus) (Sensorless) Ø160 • • • 00004762 Duco Wired power adapter 230VAC-24VDC/20W • • • • 00004763 Power supply 230VAC-24VDC/20W + casing • • • • Sensors for DucoBox Energy series 00004174 Switch sensor • • • • • 00004374 Humidity Sensor (Energy Premium) • • 00004723 Humidity Sensor DucoBox Energy Comfort (Plus) / Sky • • • 00004603 CO2 Sensor RF / Wired (User control + Air quality measurement - Black) • • • • • 00004604 CO2 Sensor RF / Wired (User control + Air quality measurement - White) • • • • • 00004605 Humidity Sensor RF / Wired (User control + Air quality measurement - Black) • • • • • 00004606 Humidity Sensor RF / Wired (User control + air quality measurement - White) • • • • • 00004175 User controller RF / Battery (Black) • • • • • 00004600 User controller RF / Battery (White) • • • • • 00004601 User controller RF / Wired (Black) • • • • • 00004602 User controller RF / Wired (White) • • • • • 00004636 CO2 Room sensor without control RF/Wired (Air quality measurement only - Black) • • • • • 00004637 CO2Room sensor without control RF/Wired (Air quality measurement only - White) • • • • • Various 00004809 Duco Installation Kit (Comfort (Plus) / Premium) • • • • • NEW 00004946 Duco Installation Kit (Comfort (Plus), Premium, Sky) • • • • • Compatibility table
RkJQdWJsaXNoZXIy MTE0MTkzMg==