115 Detailed technical drawings ALB06RB(S)/ALB06LB(S) ALB07RB(S)/ALB07LB(S) The diagram shows the available external pressure for the duct system given an airflow. SFPv = Specific Fan Power (W/m3/s) The SFPv curves are referring to the complete unit. Moreover, it includes power to both supply and extract fan divided by either the supply or extract volume whichever is the greater. Nominal working point The diagram shows the available external pressure for the duct system given an airflow. SFPv = Specific Fan Power (W/m3/s) The SFPv curves are referring to the complete unit. Moreover, it includes power to both supply and extract fan divided by either the supply or extract volume whichever is the greater. Nominal working point A B C D 0 100 200 300 400 500 600 100 200 300 400 500 600 SFPv 1200 SFPv 1600 SFPv 2000 SFPv 2400 A B C D 0 100 200 300 400 500 600 700 800 200 400 600 800 1000 1200 SFPv 1200 SFPv 1600 SFPv 2000 SFPv 2400 600 A B C D 0 100 200 300 400 500 600 700 800 200 400 600 800 1000 1200 SFPv 1200 SFPv 1600 SFPv 2000 SFPv 2400 Air Flow m3/h Air Flow m3/h ESP (Pa) ESP (Pa) Click here to view all ALB-LBS technical drawings on my.daikin.eu Click here to view all ALB-RBS technical drawings on my.daikin.eu Click here to view all ALB-LB technical drawings on my.daikin.eu Click here to view all ALB-RB technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==