Ventilation product catalogue

117 Detailed technical drawings VAM350-500J8 VAM650J8 475 900 190 200 - 300 1045 291 126 417 125 292 417 866 78 1113 78 197 Ø 213 Ø 122 122 883 ≥675 EA OA RA SA 122 122 305 173 137 137 173 837 22 22 1266 245 Ø 262 Ø 500 1100 368 154 al 154 162 211 186 920 200-300 ≥ 700 272 220 491 933 222 272 493 154 162 211 83 1354 83 RA SA EA OA 154 22 22 887 3D112815C 3D113502A NOTES 1. To allow for the inspection of the air filters, heat exchangers, and fans, be sure to provide the inspection hole. NOTES 1. To allow for the inspection of the air filters, heat exchangers, and fans, be sure to provide the inspection hole. Maintenance space for the air filters, heat exchangers and fans Maintenance space for the air filters, heat exchangers and fans Switch box Switch box Switch box Switch box Heat exchanger Heat exchanger Air filter Air filter Maintenance cover Maintenance cover Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Exhaust air to outdoors Exhaust air Exhaust air to outdoors Exhaust air Return air from room Room air Return air from room Room air Fresh outdoor air Outdoor air Fresh outdoor air Outdoor air Inspection hole Inspection hole Supply air to room Supply air Supply air to room Supply air Sealing material Sealing material Sealing material Option ·KRP2A51· Mounting plate Option ·BRP4A50A· Supply air fan Supply air fan Damper panel Damper panel Ceiling hook Ceiling hook ·4· - ·12· x ·40·mm oblong hole ·4· - ·12· x ·40·mm oblong hole Exhaust air fan Exhaust air fan Click here to view all VAM-J8 technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==