122 Detailed technical drawings VAM1000J8 VAM1500J8 3D112832A 3D112838A 0 50 100 150 200 250 300 350 700 900 1100 1300 1500 1700 UH1 UH8 UH15 0 50 100 150 200 250 700 900 1100 1300 1500 L8 L1 L15 0 50 100 150 200 250 300 700 900 1100 1300 1500 1700 H1 H15 H8 0 50 100 150 200 250 300 700 900 1100 1300 1500 1700 30m 60m 90m 150m 120m L1 L8 L15 H15 UH15 UH1 UH8 H8 H1 180m H15 L15 L8 L1 H8 H1 300 500 600 700 800 900 1000 Ultra-high speed High speed Low speed 500 400 600 700 800 900 1000 1100 30m UH15 UH8 UH1 90m 120m 150m UH15 UH8 H15 UH1 H8 L15 H1 L1 L8 600 700 800 900 1000 1100 250 200 150 100 50 0 300 350 250 200 150 100 50 0 300 250 200 150 100 50 0 250 200 150 100 50 0 400 500 600 700 800 900 H15 L1 H8 H1 300 500 600 700 800 900 1000 Ultra-high speed High speed Low speed 500 400 600 700 800 900 1000 1100 30m 90m 120m 150m UH15 UH8 H15 UH1 H8 L15 H1 L1 L8 600 700 800 250 200 150 100 50 0 300 350 250 200 150 100 50 0 300 250 200 150 100 50 0 250 200 150 100 50 0 400 500 600 H15 L1 H8 H1 300 500 600 700 800 900 1000 Ultra-high speed High speed Low speed 500 400 600 700 800 900 1000 1100 30m 90m 120m 150m UH15 UH8 H15 UH1 H8 L15 H1 L1 L8 600 700 800 250 200 150 100 50 0 300 350 250 200 150 100 50 0 300 250 200 150 100 50 0 250 200 150 100 50 0 400 500 600 Ultra-high speed Ultra-high speed High speed High speed Low speed Low speed External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed Ultra-high speed Ø250 Duct length 2 x Ø250 Duct length NOTES 1. The fan curves are determined with 1/3 of the ESP on the outdoor side (EA & OA), and 2/3 of the ESP on the indoor side (RA & SA). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· NOTES 1. The fan curves are determined with 1/3 of the ESP on the outdoor side (EA & OA), and 2/3 of the ESP on the indoor side (RA & SA). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. Measured according to ·JIS B 8628 - 2003· LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit LEGEND L1 = Low speed lower limit L8 = Low speed factory setting L15 = Low speed upper limit H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit Click here to view all VAM-J8 technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==