Ventilation product catalogue

86 User controllers + air quality measurement These contain both a user controller and room sensors (CO2 or humidity) for air quality measurement. Black White CO2 Sensor RF / Wired (User control + Air quality measurement) 00004603 00004604 Humidity Sensor RF / Wired (User control + Air quality measurement) 00004605 00004606 User controller only These contain only a user controller. Ideal in rooms where measurement is not required, or where measurement is done by other means (in the duct). Black White User controller RF / Battery 00004175 00004600 User controller RF / Wired 00004601 00004602 Air quality measurement only Room sensors that are only equipped with a CO2 sensor. Ideal for bedrooms where no user controller is necessary. Black White CO2 Room sensor without control RF/Wired (Air quality measurement only) 00004636 00004637 Control components User controls and room controls User controllers and room sensors contain one or both of the following functions: User controller: Using the buttons, the user sets the operation of the ventilation system to the desired level: J Automatic mode (recommended): CO2 and/or humidity measurements determine the operation of the ventilation system via intelligent algorithms. This guarantees optimum air quality in the most efficient way. J Manual settings: The ventilation system ventilates at 10% (setting 1), 50% (setting 2) or 100% (setting 3) of the maximum ventilation capacity.(changeable according to user’s preference). J Measuring air quality: Sensors continuously measure the CO2 or humidity level (as well as temperature) in the rooms where they are installed. The measurements determine the operation of the ventilation system when it is in automatic mode. All controls and room sensors also function as RF repeaters to amplify the wireless signal (except battery-operated controls). RF/ Wired models Power supply: RF: 230 VAC | Wired: 24 VDC Width x Height x Depth: 69 x 69 x 55 mm Display: 4 RGB LEDs Peak power: 1.8 W | Stand-by power: 1.2 W Communication: RF and wired Colour: Control: black or white | Supplied cover plate: white Battery-powered model Battery: CR2430 3V coin cell battery Width x Height x Depth: 69 x 69 x 17 mm Display: 1 bicolor LED Communication: RF Colour: Control: black or white | Supplied cover plate: white Wired components: Wired / 24 VDC components require a transformer from 230 VAC to 24 VDC. It is possible to work with a Duco Power supply as a central power supply, or with a Duco Power Adapter to power the component from the wall socket. See “Options & accessories” for the ventilation unit.

RkJQdWJsaXNoZXIy MTE0MTkzMg==