89 Standard components DucoFlex round semi-rigid ducting D63 (50 m) 00004552 DucoFlex round semi-rigid ducting D75 (50 m) 00004674 DucoFlex round semi-rigid ducting D90 (50 m) 00004692 DucoFlex antistatic and antibacterial air ducting, being round and flexible, is easy to fit. When fitted correctly, its low internal resistance will contribute to an energy-efficient ventilation system. DucoFlex rubber O-ring D63 (10 pieces) 00004553 DucoFlex rubber O-ring D75 (10 pieces) 00004675 DucoFlex rubber O-ring D90 (10 pieces) 00004676 The DucoFlex O-ring provides a quick and perfectly airtight joint between air ducts and fittings. DucoFlex Coupling D63 00004554 DucoFlex Coupling D75 00004677 DucoFlex Coupling D90 00004678 The coupling enables an airtight connection to be made between DucoFlex ducts. A built-in stop prevents the ducts from being inserted too far. DucoFlex Elbow 90° D75 00004679 DucoFlex Elbow 90° D90 00004680 The bend in the standard configuration enables a 90° bend to be made in flexible ducting. DucoFlex 90° Bend splitter vent connector long - oval/D125 00004681 The DucoFlex 90° Bend splitter vent connector long can be utilised multifunctionally. This makes it possible to connect a DucoFlex connector 3x63, 2x75, 3x75 or 2x90 to it. DucoFlex 90° Bend splitter vent connector short - oval/D125 00004682 The DucoFlex 90° Bend splitter vent connector short can be used multifunctionally. This makes it possible to connect a DucoFlex connector 3x63, 2x75, 3x75 or 2x90 to it. DucoFlex Manifold box (floor and ceiling) 4 x oval air ducts (F) D160 00004687 The ceiling and floor manifold box can be utilised multifunctionally. It is a box with 4 oval connexions and a D160 riser duct. Combined with connectors D63, D75 or D90, it becomes a floor/ceiling plenum. DucoFlex Manifold box (floor and ceiling) 3 x oval air ducts (F) + 1 x oval air duct (M) 00004701 The ceiling and floor manifold box can be utilised multifunctionally. It is a manifold box with 3 oval connexions (F) and 1 oval connection (M). This offers the possibility to connect it to the ceiling and floor manifold box 4x oval (F) and so expand to 6x oval connections (F). DucoFlex Manifold box (floor) 12x63 D180 00004563 The D180 floor manifold box is the adapter between a maximum of 12 DucoFlex D63 ducts and a direct connection to a D180 riser duct. The smart ‘Click & Go’ system provides a quick and perfectly airtight joint between DucoFlex ducts. DucoFlex Manifold box (floor) 12x63 + 2 x oval air ducts 00004565 The 2x oval floor manifold box is the adapter between up to a maximum of 12 D63 ducts and 2x DucoFlex oval. This enables the manifold box to be positioned more accessibly. The smart ‘Click & Go’ system provides a quick and perfectly airtight joint between DucoFlex ducts. DucoFlex Manifold box (ceiling) 12x63 D180 00004564 The D180 ceiling manifold box is the adapter between up to a maximum of 12 DucoFlex D63 ducts and a direct connection to a D180 riser duct. The smart ‘Click & Go’ system provides a quick and perfectly airtight joint between DucoFlex ducts. DucoFlex connector riser round D160 - 2 oval 00004566 The riser duct connector can be utilised multifunctionally. It is an adapter between 2x DucoFlex oval and a D160 riser duct. Combined with connectors D63, D75 or D90, it becomes a floor/ceiling plenum.
RkJQdWJsaXNoZXIy MTE0MTkzMg==