90 DucoFlex Adapter 3x63 oval 00004684 DucoFlex Adapter 2x75 oval 00004685 DucoFlex Adapter 3x75 oval 00004841 DucoFlex Adapter 2x90 oval 00004686 The adapter allows connecting 3x DucoFlex D63/D75 or 2x DucoFlex D75/D90 to a DucoFlex oval connection. The smart “Click & Go” system provides a quick and perfectly airtight joint between DucoFlex ducts. DucoFlex oval air duct B163xH68xL1150 00004567 Rigid DucoFlex oval ducting combined with the D160 - 2x oval connector enables a manifold box to be provided in a favourable location. DucoFlex horizontal elbow 90°/45° rigid oval duct 00004609 The horizontal bend in the standard configuration enables a 90° bend to be made in rigid oval ducting. It is possible to cut this component down to a 45° bend. DucoFlex vertical elbow 90° rigid oval duct 00004699 The vertical bend in the standard configuration enables a vertical 90° bend to be made in rigid oval ducting. DucoFlex oval duct coupling 00004568 The oval coupling provides a quick and perfectly airtight connection between DucoFlex oval ducting and connections. DucoFlex horizontal connector oval - D125 00004638 The D125 oval connector provides a horizontal connection between D125 round duct and DucoFlex oval duct or an optional connector for DucoFlex. DucoFlex horizontal connector D160 2x oval 00004700 The D160 2x oval connector provides a horizontal connection between D160 round duct and 2x DucoFlex oval duct or an optional connector for DucoFlex. DucoFlex Oval Cap 00004713 The DucoFlex End cap oval makes it possible to close an oval connection of a plenum Reducer 160 / 125 00004543 Reducer 125/80 00004542
RkJQdWJsaXNoZXIy MTE0MTkzMg==