Ventilation product catalogue

91 Tools Insulated ducting DucoFlex Duct cutter D63 00004599 DucoFlex Duct cutter D75 00004688 DucoFlex Duct cutter D90 00004689 The DucoFlex duct cutter ensures that ducting can be cut easily as well as nice and straight. This is recommended for airtight system assembly. DucoFlex insulated circular duct with integrated coupler D160 L1000 00004569 DucoFlex insulated circular duct with integrated coupler D180 L1000 0004570 (Reference to be changed to 00004909) DucoFlex insulated circular duct with integrated coupler D200 L1000 00004905 The DucoFlex insulated circular duct is a smooth and insulated ventilation duct made of EPS. The good insulating properties of this product prevent a thermal bridge and therefore condensation when polluted air is extracted or outside air is pulled in. Energy losses are also avoided. In addition to the good thermal insulation value, the material used also dampens noise and is very easy to handle. A connection piece is supplied as standard which connects the various EPS components quickly and airtight. DucoFlex insulated 90° bend with integrated coupler D160 00004571 DucoFlex insulated 90° bend with integrated coupler D180 0004572 (Reference to be changed to 00004910) DucoFlex insulated 90° bend with integrated coupler D200 00004906 The DucoFlex insulated 90° bend is a smooth and insulated elbow for ventilation ducts made of EPS. The good insulating properties of this product prevent a thermal bridge and therefore condensation when polluted air is extracted or outside air is pulled in. Energy losses are also avoided. In addition to the good thermal insulation value, the material used also dampens noise and is very easy to handle. A connection piece is supplied as standard which connects the various EPS components quickly and airtight. DucoFlex insulated 45° bend with integrated coupler D160 00004573 DucoFlex insulated 45° bend with integrated coupler D180 0004574 (Reference to be changed to 00004911) DucoFlex insulated 45° bend with integrated coupler D200 00004907 The DucoFlex insulated 45° bend is a smooth and insulated elbow for ventilation ducts made of EPS. The good insulating properties of this product prevent a thermal bridge and therefore condensation when polluted air is extracted or outside air is pulled in. Energy losses are also avoided. In addition to the good thermal insulation value, the material used also dampens noise and is very easy to handle. A connection piece is supplied as standard which connects the various EPS components quickly and airtight. DucoFlex insulated coupler D160 00004575 DucoFlex insulated coupler D180 0004576 (Reference to be changed to 00004912) DucoFlex insulated coupler D200 00004908 The DucoFlex insulated coupler is a practical connection piece that connects the various EPS components in a quick and airtight manner. NEW NEW NEW NEW

RkJQdWJsaXNoZXIy MTE0MTkzMg==