92 Silencers Connection pieces DucoFlex Silencer flexible D125 L1000 00004586 The DucoFlex Silencer D125 is a (semi-) flexible silencer composed of a flexible antibacterial inner duct (non-woven) and a polyesterlaminated aluminium outer jacket. The space between the inner and outer jacket is filled with 25 mm sound absorbing material. Both ends are taped to allow the silencer to be easily connected to the ventilation unit or the rigid ventilation ducts of diameter D125. DucoFlex Silencer flexible D125 (M/F) L1000 00004630 DucoFlex Silencer flexible D200 (M/F) L1000 00004918 The DucoFlex Silencer (M/F) is a (semi-)flexible silencer consisting of a flexible antibacterial inner channel (non-woven) and an aluminium outer jacket laminated in polyester. The space between the inner and outer jacket is filled with 25 mm sound absorbing material. The silencer comes standard with stainless steel caps on both ends of which 1 M and 1 F connection. This allows quick, easy and airtight connection of the damper to the ventilation unit or rigid ventilation ducts of diameter D125 or D200. DucoFlex Silencer flexible D160 (M/M) L1000 00004631 DucoFlex Silencer flexible D180 (M/M) L1000 00004632 The DucoFlex Silencer (M/M) is a (semi-) flexible silencer composed of a flexible antibacterial inner duct (non-woven) and a polyesterlaminated aluminium outer jacket. The space between the inner and outer jacket is filled with 25 mm sound absorbing material. The silencer is provided with stainless steel caps on both ends (2 x M connection). This allows the silencer to be connected quickly, easily and airtight to the ventilation unit or the rigid ventilation ducts of diameter D160 or D180. DucoFlex Silencer semi rigid D160 (M/M) L1000 00004587 DucoFlex Silencer semi rigid D180 (M/M) L1000 00004588 DucoFlex Silencer semi rigid D200 (M/M) L1000 00004919 The DucoFlex Silencer semi-rigid (M/M) is a semi-rigid (bendable) silencer composed of a profiled and perforated aluminium inner duct and a two-layered profiled outer jacket. The space between the inner and outer jacket is filled with 50 mm sound absorbing material. The silencer is provided with aluminium caps on both ends (2 x M connection). This allows quick, easy and airtight connection of the damper to the ventilation unit or rigid ventilation ducts of diameter D160, D180 or D200. Muff with rubber D160/D160 (M/M) [connection piece with joint] 00004724 Muff with rubber D180/D160 (M/M) [connection piece with joint] 00004725 Muff with rubber D180/D180 (M/M) [connection piece with joint] 00004726 Muff with rubber D200/D180 (M/M) [connection piece with joint] 00004727 Connection piece 45° with joint D160/D160 (M/M) 00004949 NEW NEW NEW
RkJQdWJsaXNoZXIy MTE0MTkzMg==