Daikin - ISH 25

Daikin - ISH 25 Product & solutions information

2 Daikin Altherma 3 M (11-14-16 kW) The power pact The Daikin Altherma 3 M is the Daikin’s first third generation monobloc, benefiting from a new design and using the R-32 refrigerant. Compact improved design A redesigned casing The black front grill made of horizontal lines is hiding the fan from view, reducing the perception of the sound produced by the unit. The light grey casing is slightly reflecting the environment where the unit is installed, helping it to blend in in any decor. A single fan for high capacity units The single fan is slightly larger, replacing the usual double fan for high capacity units. The shape of the fan has also been reviewed to reduce the contact surface with air therefore lower the sound level by improving the air circulation. Fully connected The Daikin Altherma 3 M also finds its power in Daikin Altherma total solution, including controls, heat collectors and heat emitters. Onecta App, with voice control J Control the heating system from home or remote via smartphone J Control the heating system with the voice J Include integrations with Google Assistant and Amazon Alexa J Featuring other functions: scheduling and holiday mode, control multiple units and boosting mode, monitoring energy consumption… Cloud ready with WLAN option Madoka, user-friendly wired room thermostat J Sleek and elegant design J Intuitive touch-button control J Three colours to match any interior (white, black and silver-grey) J Compact, measures only 85 x 85 mm

3 1,378 mm A simple solution to space limitation Thanks to the monobloc set-up, no indoor unit is required which helps when space is limited inside. The monobloc can even fit under a window! 870 mm 460 mm R-32 monobloc Daikin is a pioneer in launching heat pumps equipped with R-32. With a lower Global Warming Potential (GWP), the R-32 is equivalent in power to standard refrigerants, but achieves higher energy efficiency and lower CO2 emissions. Easy to recover and reuse, R-32 is the perfect solution for attaining the new European CO2 emission targets. R-410A R32 2,088 675 R-410A R32 100% 70% R-410A R32 2,088 473 Global Warming Potential (GWP) Charge Volume (kg) CO2 eq (kg x GWP) X = 75% Reduced environmental impact: CO2eq > 75% reduction J GWP: R410A: 2,088 > R32: 675 J 30% less refrigerant charge needed Heating and cooling emitters As a mid-temperature heat pump, the Daikin Altherma 3 M fits perfectly with any type of emitters such as fan coils, underfloor heating or heat pumps convectors. Domestic hot water production The Daikin Altherma 3 M monobloc combines with stainless steel tanks (EKHWS(P)-D) and thermal stores and panels (EKHWP) to provide efficient domestic hot water.

4 Daikin Altherma 4 H One solution, multiple combinations Daikin Altherma product ranges can be combined with three different indoor units to connect to the outdoor unit, offering specific features to ensure heating, cooling and domestic hot water in your home. Daikin indoor units can be installed in different places, garage, basement, utility room or even a kitchen while still blending in with the indoor design. The units have also been designed to ease the work of the installer and therefore contribute to your peace of mind! Integrated ECH2O DHW tank model Integrated DHW stainless steel tank model Wall mounted model Reversible model If cooling is needed, all three indoors have dedicated reversible models. Reversible means that the system can invert its way of working and provide cooling instead of heating. The cooling function requires a underfloor piping system or fan coil units.

5 Intelligent control Straightforward and easy to use Daikin’s Altherma 4 H new intelligent control system is designed to enhance the user experience and installers efficiency. With advanced features like a 5" color touch screen, streamlined commissioning, and remote troubleshooting functions, this system ensures reliable performance and easy management. Tailored for installers, it offers secure settings access and future-proof technology, making it the ultimate choice for seamless installation and maintenance. New intuitive MMI 5” touchscreen for better user experience.

6 Reduces the installation footprint and height J Compared to the traditional split version for a wall mounted indoor unit and a separate domestic hot water tank, the integrated indoor unit greatly reduces the installation space required. J For installation projects, almost no side clearance is necessary as the piping is located at the top of the unit. J With unit height of 1.65 m for an 180 L tank and 1.85 m for a 230 L tank, the required installation height is less than 2m. J The compactness is emphasised by its sleek design and modern look, easy blending in with other household appliances. All in one system to save installation space and time J A combined stainless steel domestic hot water tank of 180 or 230 L and heat pump ensures a faster installation compared to traditional systems. J Inclusion of all hydraulic components means no third party components are required. J PCB board and hydraulic components are located in the front for easy access J Integrated back-up heater choice of 6, 9 kW models are available J Dedicated bi-zone models providing different water temperatures to zones with different needs, for example: underfloor heating on the ground floor and radiators on the upper floor. Indoor units Floor standing unit Why choose Daikin floor standing unit with integrated domestic hot water tank? The Daikin Altherma floor standing unit is the ideal system to deliver heating, domestic hot water and cooling for renovation or large new built. Daikin Altherma 4 H

7 Indoor units Floor standing unit with integrated ECH2O tank The Daikin Altherma with integrated ECH2O tank is renowned for its ability to maximise renewable energy sources to provide the ultimate comfort in heating, domestic hot water and cooling. Innovative and high-quality tank J Lightweight plastic tank J No corrosion, anode, scale or lime deposits J Contains impact resistant polypropylene inner and outer walls filled with high-grade insulation foam to reduce heat losses to a minimum Intelligent storage management J The unit is ‘Smart Grid’ ready to take advantage of low energy tariffs and efficiently store thermal energy for space heating and domestic hot water J Continuous heating during defrost mode and use of stored heat for space heating (500 L tank only) J Electronic management of both heat pump and ECH 2O thermal store maximises energy efficiency, as well as convenient heating and domestic hot water J Achieves the highest standards for water sanitation J Uses more renewable energy with solar connection Combinable with other heat sources J The bivalent option allows heat from other sources such as oil, gas or pellet-fired boilers to be stored in the solar system, further lowering energy consumption ECH2O thermal store range: additional hot water comfort Combine your indoor unit with a thermal store to achieve the ultimate comfort at home. J Fresh water principle: receive domestic hot water on demand while eliminating the risk of contamination and sedimentation J Optimal domestic hot water performance: the low temperature evolution enables high tapping performance J Fit for the future: possibility to integrate with renewable solar energy and other heat sources, e.g. fireplace J Lightweight and robust build of the unit combined with the cascade principle offers flexible installation options Built for small and large homes, customers can choose between a pressureless and a pressurised hot water system. SG Ready Smart Heat Pumps

8 Daikin Altherma 4 H High flexibility for installation J Inclusion of all hydraulic components means no third party components are required J PCB board and hydraulic components are located in the front for easy access J Compact dimensions allows for small installation space, as almost no side clearances are required J The unit’s sleek design blends in with other household appliances J Combine with a stainless steel or ECH 2O thermal store Flexibility in providing domestic hot water connection If the end user only requires hot water and installation height is limited, a separate stainless tank provides the required installation flexibility. ECH2O thermal store range: additional hot water comfort. Combine your wall mounted unit with a thermal store for additional hot water comfort. J Fresh water principle: receive domestic hot water on demand while eliminating the risk of contamination and sedimentation J Fit for future: possibility to integrate with renewable solar energy and other heat sources, e.g. fireplace Flexibility in providing space heating The wall mounted unit is the perfect choice in case the end user is looking for space heating or cooling while domestic hot water is provided by another system. Indoor units Wall mounted unit Why choose Daikin wall mounted unit? The Daikin Altherma 3 wall mounted unit offers heating and cooling with high flexibility for a quick and easy installation, with an optional connection to deliver domestic hot water.

9

10 Daikin Altherma 4 H New high temperature air-to-water heat pump, perfect for any house modernization Daikin Altherma 4 H is an extremely efficient high temperature heat pump made to cover the needs of existing houses with traditional heating emitters. Made for easy transition to more efficient, sustainable, comfortable and safe heating system. Daikin Altherma 4 H capacity classes (kW) 6 8 10 12 14 3ph 1ph Technology designed to boost performance to the next level Engineered with in-house developed and produced key components, including a compressor and micro-channel heat exchanger, creates a synergy that ensures unmatched performance in all weather conditions. High capacity at cold ambient Up to 13kW at -7/55°C LWT at 75 °C down to -15 °C Low sound: down to 28 dBA at 3 meters distance Up to 75°C Low sound: down to 28 dBA at 3 meters distance Setting new boundaries in heat pump technology We introduce to you the first heat pump within this 4th generation, with R-290 refrigerant. Every home deserves sustainable and cost-saving heating system. That’s why in Daikin Altherma 4we put eco-friendly R290 refrigerant, Daikin developed compressor, and a fan to make it highly efficient. Enjoy the affordable warmth with no worries about energy bills. You can reduce the costs of house heating even up to 70%! R-290 Refrigerant J R-290 is a category A3 refrigerant (according to DIN EN 378). J R-290 is similar in nature to the A3 refrigerant R-600A (isobutane), which is also widely used, and which is commonly used by manufacturers of white goods and the responsible logistics companies. J The handling of A3 refrigerants is thus neither new nor unusual. However, some basic precautions must be taken during storage and transport. R-290

11 Engineered for whisper-quiet operation. Equipped with new soundbox and improved insulation technology to ensure peaceful environment. The sound box is mounted on the bottom plate instead of on the anti-vibration plate, with increased insulation. Insulating air layer Insulating material Daikin Altherma 4 operates silently down to 28 dBA at 3 meters, so you can appreciate days and nights undisturbed by the sound of the working unit. Sound pressure scale 20 dBA 30 dBA 40 dBA 60 dBA 50 dBA 100 dBA 140 dBA 28 dBA Daikin Altherma 4H falling leaves whisper fridge rain talking trumpet fireworks Innovative louvered grill was specially designed to minimize sound power to the impressive level of 50 – 54 dBA, ensuring uninterrupted peace J Contemporary sleek design based on Daikin Altherma 3 award winning design​ J Black louvered grill minimizes the visibility of the fan (made of >50% recycled plastics from industrial waste) ​ J Integrates seamlessly with the surrounding environment by reflecting the surroundings on its cover and side panels The acoustic level can be evaluated in two ways J The sound power is generated by the unit itself, independently of distance and environment J The sound pressure is the sound perceived at a certain distance. The sound pressure is usually calculated at between 1 and 5 metres from the unit. Sound power* Sound pressure * Erp sound power: ​ J class 06-08 – 45 dBA​ J class 10 – 47 dBA J class 12-14 – 52 dBA

12 Sealed Switchbox: J Placed away from the refrigerant connections, on top of the fan J The full sealing prevents R-290 to get inside the switchbox Highest safety standards in the industry At Daikin, safety is our top priority. The Daikin Altherma 4 H heat pump is designed to set new industry safety standards, incorporating advanced features such as a high‑efficiency gas separator and factory-mounted anti-freeze valves. These components, developed specifically for Daikin, ensure unparalleled safety and performance. Gas leak sensor: J Detects potential refrigerant leaks J In case of leak detection, sensor automatically triggers the fan to run at maximum speed, effectively ventilating the area to prevent the buildup of a flammable gas cloud. J Minimum hourly self-inspection check, ensuring ongoing protection. Refrigerant vessel: J Protects refrigerant against possible damage during storage and transportation, that might cause leakages J After installation, R-290 is released into the refrigerant cycle J It can survive a 10 metres drop without leakage

13 Gas separator: J In the outdoor unit prevents R-290 to reach the indoor unit via the water circuit. Anti-freeze valve: J Protects the plate heat exchanger J against freezing J Avoids R-290 leaks going from the J refrigerant circuit to the water circuit

14 Daikin Altherma 4 H Efficient heating with stylish touch for new build and renovation Range : Hydrosplit & Monobloc This air-to-water heat pump delivers superior energy efficiency, reliability, and ease of installation. With a sleek, modern design, it integrates seamlessly into residential projects while meeting the highest performance standards. High Efficiency & Performance: J A+++ energy rating – Reduced energy consumption, lower operational costs J 50°C LWT at -28°C – Reliable heating even in extreme climates J Low sound operation – Ideal for noise-sensitive environments Optimized for Installation & Maintenance: J Single drain hole – Simplified water management J Easy compressor access – Faster servicing and maintenance J Sleek design J Top safety At 55°C space heating Domestic Hot Water up to +++ D A+++ + F A+ 4 6 7 Made in Europe. For Europe. R-290

15 Many indoor units combinations ECH2O tank with option to connect thermal solar panels The ECH2O unit is equipped with a thermal DHW tank, available in 300L and 500L sizes, that can be connected to the thermal solar panels. The ECH2O technology is based on the fresh water principle: the domestic water is kept separate from the storage tank water, preventing deposits and reducing the risk of legionella. Floor-standing unit with integrated dometic hot water tank All-in-one: compact installation footprint due to factory-mounted connections and components. Compact Wall-mounted unit This model is the most compact option but requires a separate tank to provide domestic hot water. This ofers flexibility in terms of installation location and tank choice.

16 Daikin Altherma 4 X R-454C Up to 4 indoor units & DHW tank Local incentives​ Radiators & underfloor heating PV optimization for DHW tank​ Produce domestic hot water in the most eco-friendly way​ Connectivity​ Daikin Cloud Service Support​ J Up to 70°C domestic hot water production​ J New built and renovation

17 Simultaneous air-to-water heating and air-to-air heating Domestic hot water​ + + Radiators & underfloor heating​ Up to 4 air-to-air indoor units​ Water heat emitters + ​ Domestic hot water ​ + Heating & cooling ​ up to four rooms ​

18 Water loop solution Daikin Altherma 3 WS Daikin Altherma 3 WS for Collective Housing provides an innovative approach to reducing the carbon footprint of apartment buildings. Individual heat pumps deliver economical heating, hot water and optional cooling for each apartment connected via a central water loop. So use of renewable energy is optimised and heat losses in distribution are minimised, improving the environmental performance of the apartment building. The number of people living in urban areas is continuously increasing in the recent years. Multi-family dwellings in Europe are a good portion of the European building stock. Especially if we consider that, in 2018, 46.0 % of the EU-27 population lived in flats. (*) Therefore, apartment buildings are among the most relevant contributors to the energy consumption and CO2 emissions of the EU building sector. As a consequence, the higher demand for living space makes the collective building sector grow in the future cities. Building sector plays a significant role for the energy consumption as it represents 40% of energy used in the EU. New European Directives are driving the efficiency of modern buildings in order to reach future goals. In this perspective, heat pumps play a key role to achieve these goals not only in single dwellings but also in multi-family apartment buildings. Daikin, the innovation leader for more than 90 years, takes the challenge in multi-family apartment building to apply full renewable solutions based on in-house heat pump technology. From low to high-rise apartment buildings, from individual to centralised heating systems, from retrofit to new built Daikin has the units, the experience and the solution for you. (*) https://ec.europa.eu/eurostat/statistics-explained/index.php?title=Living_conditions_in_Europe_-_housing_quality

19 Efficiency and environmental performance all in one Individual heat pumps connected to a central loop This innovative system consists of a network of heat pumps connected to a common central water loop. In each apartment is a Daikin Altherma 3 WS unit - a high-efficiency water-to-water heat pump with integrated domestic hot water (DHW) tank. The heat pump in each apartment works independently, but is connected to a common central water loop to form a communal system. The central water loop must be maintained between +10°C and below +30°C. Thanks to this wide temperature range, the central water loop can be warmed/or cooled via several different means: J Ground or air source heat pump J Shared ground array, borehole or thermal piles J Surface water source such as a river, canal or seawater J District heat network J Waste heat recovery This offers the designer full flexibility to select the most appropriate form of renewable energy available to the site: ground, water or air Low ambient temperatures for minimal heat loss This highly efficient heat pump network can provide economical heating, hot water and optional cooling for an entire apartment building at relatively low ambient water temperatures. Compared with the high distribution losses that occur in typical communal heating systems - which lead to overheated buildings and wasted energy - the low ambient loop means that heat losses are reduced by more than 90%. Hence it is a much more economical solution, that reduces the carbon footprint of the entire building. Key system advantages: J Utilises renewable (or recovered) energy J Low carbon heat pump solution delivers significant CO 2 reductions over traditional systems J Low carbon solution helps reduce carbon offset payments J Energy centre not required, saving valuable space J Heating, hot water & cooling via a 2 pipe network offers capital savings over a traditional 4 pipe solution J Intuitive user controls and internet connectivity as standard J In-apartment heat pump has integrated back up heater, so heating & hot water is maintained in any eventuality. J Simplified connection with water loop thanks to the embedded pressure independent control, for automatic flow from the heat pump J Pressure rating of 16 bar (water loop side) to simplify installation in high-rise buildings: no need of pressure brakers up to 20 floors Ground Source Surface Water Air Source Heat Pump District Heating Water Heat Recovery Daikin solution for commercial floor Daikin solution for commercial floor

20 Optimised for comfort With a leaving water temperature up to 65°C and high efficiencies, the Daikin Altherma 3 WS is designed to ensure the lowest running costs and highest comfort levels for each apartment. Versatility by design Daikin Altherma 3 WS is highly versatile and works with various heat emitters, such as radiators, underfloor heating, heat pump convectors or fan coil units for maximum design flexibility. All in one integrated model The floor standing indoor unit with integrated DHW tank has a minimal footprint, utilising as little floorspace as possible. Delivering decarbonisation Compared with a typical Combined Heat & Power (CHP) and boiler system often used in apartments, the Daikin Altherma 3 WS system delivers a reduction in carbon emissions of 143 tonnes.1 Designed to suit modern living 0.5 kW electricity 4.5 kW ground sourced 5 kW of heat

21 Reduction in capital costs With a low temperature water loop connected to a heat pump chiller on the roof or in the plant rooms, plus a Daikin Altherma 3 WS unit in each apartment linked to Daikin heat pump convectors or fan coil units, the total system will deliver lower carbon emissions compared with a typical heating system. This could reduce a developer‘s carbon offset payments, so delivering a low carbon heating and cooling system makes both excellent environmental and economic sense. Heat pump technology reduces carbon emissions compared with any traditional fossil fuel heating system. But the Daikin Altherma 3 WS goes further to reduce the Global Warming Potential (GWP) of system, as it features Daikin’s Bluevolution technology which uses R-32 refrigerant. R-32 has a lower GWP than other refrigerants typically used in heat pump systems - and less refrigerant is required too - so it‘s more environmentally friendly overall. 1 Based on a block of 277 apartments with a Combined Heat & Power (CHP) system and Heat Interface Units (HIU) with CHP thermal efficiency of 48% and electrical efficiency of 32%, 60% CHP / 40% boiler, compared with a Heat Pump with a SCOP of 3.7 based on SAP2012 Communal air-sourced heat pump Modular system Daikin Altherma 3 WS In-apartment unit with integrated DHW tank (180 l) Compatible with any type of emitter Potential for heat recovery From opposing loads connected to a common water loop Commercial water-sourced heat pump (W/C VRV) Connected to the same water loop Ambient temperature distribution To minimise heat loss and risk of overheating

22 Solving a simple issue without broken parts Solving a complex issue with broken parts Customer issue Customer issue Customer issue Customer issue Without DCS Residential Without DCS Residential With DCS Residential With DCS Residential Customer call Customer call Customer call Customer call Investigation Investigation Investigation Investigation Needless drive Needless drive Remote support Remote support User settings: The ability to access user controls will enable installers to monitor and adjust settings remotely where issues arise due to setting errors, eliminating the need to make home visits. Field settings: Installers can control over a comprehensive range of field settings that also allows installers to finetune more advanced settings such as the operation of Daikin’s ’2-area motion detection sensor’ technology and target room temperature correction to maximise home comfort levels. Data capture and analysis: With 36 D-checker data points, plus the ability to view to two months data history, installers can monitor critical information for the residential units remotely. A new visualisation feature with new graphic display has been included to simplify trend analysis and enable faster problem identification. Often resulting in remote resolution. Where a site visit is required, being able to order the right parts in advance will increase the ‘first time fix’ ratio. Daikin Cloud Service Residential is an online remote monitoring platform that allows HVAC professionals to monitor, finetune and control Daikin Residential products throughout their lifetime. Residential installers will now be able to remotely monitor and manage customer unit settings across a range of parameters and datapoints, while swiftly diagnosing and resolving service issues. Daikin Cloud Service Residential

23 Benefits for the installer Benefits for the end-user Reduced Downtime: Quickly identifying and fixing issues minimizes system downtime. Cost Savings: Remote monitoring helps in identifying and addressing issues without the need for on-site visits. This reduces travel and service costs charged. Peace of Mind: Customers feel assured knowing their systems are remotely monitored, trusting that any issues will be promptly addressed, enhancing their overall experience. More installation capacity: Remote diagnosis and troubleshooting streamline the process, leading to quicker and more efficient resolutions, thereby minimizing onsite visits and boosting installation capacity. Currently, a significant amount of time is consumed by visits to units with incorrect settings. Additionally, DCS Residential can be employed for addressing faulty units as well. Cost Savings: Remote monitoring reduces the necessity for on-site visits and improves the rate of first-time fixes, and saves time and travel costs. Therefore, it enhances the cost-effectiveness of installer operations. Enhanced Customer Service: Installers can offer faster and better customer support by remotely monitoring their systems. They can respond promptly to customer inquiries, provide quick solutions, and offer a higher level of service. Executing service Executing service Executing service Executing service Needed drive Needed drive Needed drive Needed drive Needless drive Needless drive Ordering parts Ordering parts Solved Solved Solved Solved Time saved Time saved Visit the website User settings Data points

24 How to access the tool? Daikin Cloud Service Residential is available on the Stand By Me portal and e-Care app which allow the real time monitoring and control of Daikin Residential HVAC systems from anywhere with internet access. What is Stand By Me? It is an after-sales platform that acts as a digital logbook to track the status of the installed base and gives opportunities for after-sales business. By using SBM you can: J Manage the warranty data J Perform remote monitoring J Manage the maintenance J Log the Repair activity J Have an overview of the orders Visit & register yourself on Stand By Me Explore Daikin Metroline For further details on Stand By Me and other digital tools, please reach out to your local Daikin representative, who will provide you with available training sessions. Available Models Please reach out to your local Daikin representative for all current available models with DCS residential.

25

26 HomeHub Daikin Home Energy Management System Daikin HomeHub can, depending on the user’s needs, support two different modes: As a controller: HomeHub is the main controller intended to optimise the energy consumption of a Daikin Altherma heat pump or air-to-air Multi+ heat pump in combination with a PV system. As an interface: HomeHub is used to control our Daikin Altherma heat pump or our range of air-to-air heat pumps from a home automation or energy management system through a local interface. Basic specifications: J Daikin P1-P2 connectivity J LAN connectivity for features upgrades and Modbus IP J Modbus RTU connectivity J Configuration, control and feedback through the MMI of the Daikin Altherma or Multi+ (DHW) tank NEW

27 Daikin Home Controls Wireless room by room control Create your own climate with Home Controls that can be ajdusted to your lifestyle. J Combine up to 80 Daikin Home Controls accessories in as many as 25 rooms on the Daikin Altherma. All accessories added to the same room will be automatically grouped together and follow the same schedule. J Change the device name and room name anytime you want. J Create schedules for heating (in rooms with radiators or underfloor heating) and cooling (in rooms with underfloor cooling). J Use boost function to heat up rooms quickly. J Invite other members of your household to control their comfort with the Onecta app. Our individual wireless room controllers allow for a total flexibility in heating your home. Personalize your heating schedule A traditional heating system allows you to control the temperature in only one room. With Daikin Home Controls you can choose the perfect temperature for each area separately. Wireless control for a better flexibility Get rid of cables and have control from anywhere you are, thanks to the Onecta app. Our wireless range of controllers makes your life easier. As soon as they are installed, you can program or control each room temperature from the intuitive app. 22°C 22°C 22 °C 18 °C 20 °C 21 °C

28 Individual control systems The Onecta App is for those who live their life on the go and who want to manage their Daikin system from their smartphone. Voice control To provide users with even more comfort and ease, the Onecta App now offers voice control. This hands-free feature cuts down on clicks to manage units faster than ever before. Cross-functional and multilingual, voice control pairs well with any smart device, including Google Assistant and Amazon Alexa. Onecta App Now available with voice control Example of using the voice control via Google Assistant "Alexa, set the room temperature to 20°C" "The room temperature is set to 20°C" Alright, setting the living room to 21 degrees Set the living room temperature to 21 degrees Scan the QR code to download the app now

29 Control Customise the system to fit your lifestyle and year-round comfort levels. Change room and domestic hot water temperature Turn on powerful mode to boost hot water production Schedule Set up a programme outlining when the system should operate, and create up to six actions per day. Schedule room temperature and operation mode Enable holiday mode to save costs Monitor Receive a thorough overview of how the system is performing and how much energy it consumes. Check the status of the heating system Access energy consumption graphs (day, week, month) Now with Indoor & Outdoor Air Quality Information on fingertips The new Daikin Air Purifiers MCK70Z & MC80Z are now integrated with Daikin Onecta App. In our mission to inform consumers everything related to their indoor and outdoor air quality, the app now also lets consumers monitor the outdoor air quality and pollen levels. Function availability depends on the system type, configuration and operation mode. The app functionality is only available if both the Daikin system and the app have a reliable internet connection. Individual control systems For more information on our new Onecta App Integrated Daikin Air Purifiers, please refer to the Residential Air Quality Chapter

30 R-290 Split Single split​ Heating & cooling of one room R-290 3.5 kW​ A+++ in cooling​ A+++ in heating​ Demand control ​ In line with German legislation §14a EnWG Indoor unit benefits Remote monitoring with DCS residential​ Stand by me Certifed Partner programme - benefits​ New market challenges​ R-290 refrigerant​ J energy efficient, yet, highly flammable, potentially causing risk.​ Daikin refrigerant strategy​ J innovative solutions for all applications​  J How can we provide maximum safety for our partners and customers?​ J How can we help the installers to be ​up to date with different regulations? Daikin eye 2 area motion detection sensor Comfort+​ 3D airflow Production Storage Maximum safety Transport Installation Maintenance/ Repair Disposal Maintenance Personal branding​ Customer Trust​ Remote Monitoring​ Equipment​ Training End-user​ Peace of mind Lower service cost Faster intervention Installer​ Remote diagnosis ​ Faster intervention ​

31 Heat Sync Daikin air-to-air heat pump replace replace replace Existing heating system How it works? J When installing a Daikin air-to-air heat pump replace your radiator valves with the Daikin Home Controls valves J Enter the gas and electricity price in Onecta J Choose your room set point J HeatSync will select the most optimal heat source: the air-to-air heat pump or the existing gas boiler based on the demand of each room and the ambient temperature Features! J Most affordable way to decarbonize your heating J Easy to install, easy to connect, easy to save energy J Control both heating systems from 1 app. Set your room temperature and the HeatSync function will automatically activate the most economic heat source

32 Why choose Multi+? Your customer is considering to replace the existing heating system with electric heaters. Extend the system according to your needs Choose from a market-leading variety of indoor units. You can connect up to four different indoor units to cool or heat your rooms. 1 | Flexibility Your customer’s house: J Around 150 m2 or less J Located in a single or multi family house J Max. 5 inhabitants J Connect Multi+ outdoor unit with up to 4 indoor units and a 90 L or 230 L tank to provide domestic hot water Replace the existing heating system (Electrical heaters) for single & multi family houses Customer needs Heating | Cooling | Domestic hot water 4 One room Multiple rooms New built or Replace outdoor unit indoor units water tank

33 2 | Efficiency Return on investment domestic hot water: 3 years Equipped with Bluevolution technology providing low environmental impact All-in-one Multi+ Heating + Cooling: Old Multisplit Domestic hot water: Electric water heater J Replacing an old air conditioning system and electric hot water tank by Multi+ will give your customer a good return on investment Case study: second home by the sea J Detached house / 70 m2 J Climate zone C (Naples) / Class D ➞ A3 Savings € in one year Heating 25% Cooling 43% 75% Domestic hot water Total 46% 3 | Easy installation Indoor and outdoor units: Choose which location is most appropriate for the indoor units and the outdoor unit. The physical installation, wiring, drain piping as well as the initial setup is done quickly and easily. Tank: No need to change the existing piping of the current electric hot water tank: the water connections are easily accessible from the tank bottom (90 and 120l tank). Perfect for a simple and fast installation or maintenance. 4 | Full comfort offering heating, domestic hot water AND cooling Replacing ineffective or outdated electric water heating systems in small households with a modern heat pump solution saves energy and offers a high level of comfort: not only heating and hot water, but also cooling with high efficiencies 6 | Save more with photovoltaic solar panels Thanks to HomeHub, tank optimisation is possible between the tank and photovoltaic solar panels. For example, with the accessory EKRHH, the electric heater of the tank will be switched on if injection is higher than 1.5 kW. Therefore, during sunny days, hot water will always be available, while the house is cooled. 5 | Control your units, wherever you are All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit along with controlling and monitoring of the domestic hot water tank – also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant. Water inlet and hot water outlet The water connections are easily accessible from the tank bottom. Perfect for a simple and fast installation or maintenance.* * Pressure relief valve to be installed Replacement Up to in heating Up to in cooling Up to domestic hot water + solar panels outdoor unit indoor units water tank

34 Available in 3 colours J Users can choose from three distinct colours (white, silver and black) J Curved corners create an unobtrusive and space-saving design J Thin dimensions make it the most compact design unit on the market › Simple panel enables variation in texture and colour to easily blend into any room › Award winning design: Stylish earned the Reddot award, the Good Design Award and iF award for its innovative look and functional capabilities The Coanda effect creates two different airflow patterns depending on whether Stylish is in cooling or heating mode. On the top is the Coanda effect in cooling mode (ceiling airflow), while the bottom images demonstrate the Coanda effect in heating mode (vertical airflow). The Coanda effect Already present in the Ururu Sarara, the Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room. White FTXA-CW Silver FTXA-CS Black FTXA-CB Stylish where innovation meets creativity in heating & cooling up to

35 Air quality Flash streamer: using electrons to trigger chemical reactions with airborne particles, the Flash Streamer removes allergens such as pollen and fungal allergens, eliminating unpleasant odours and providing better, cleaner air. Static air filter: The new air filter has been treated with an active (Ionpure) substance in order to capture, reduce and remove bacteria and viruses. Intelligent thermal sensor Stylish uses an intelligent thermal sensor to detect the surface temperature of a room to create a more comfortable climate. After determining the current room temperature, the sensor distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it. Quiet operation Stylish uses a specially designed fan to optimise airflow for higher energy efficiency at low sound levels. To achieve higher energy efficiency, Daikin designed a fan that runs efficiently within Stylish’s compact dimensions. Together, the fan and heat exchanger attain top energy performance but operate at a sound level that is practically inaudible to occupants. Full connectivity Onecta app Control your system and enjoy maximum comfort just by using your voice. Using Amazon Alexa or Google Assistant, you can control the main functions such as the temperature setting, operating mode, fan speed and much more! Residential Solutions Navigator (RSN) Find your applicable solution in just a few clicks based on the number and size of the room. Calculate your savings with the Return on Investment calculator. DCS Residential From the professional portal, Installers can activate the remote monitoring allowing them to supervise your installation on multiple parameters, from their location. NEW Flash streamer electrons remove hazardous substances

36 Control your air purifiers with Daikin Onecta App Control Customise the system to fit your lifestyle and year-round comfort levels. Adapt settings such as operation mode, fan speed, functions Take control of your indoor air quality by taking control of your Air purifier Monitor Receive a thorough overview of how the system is performing and how much energy it consumes. Check the status of the Air Purifying system Access the PM2.5 graphs to evaluate your indoor air quality Schedule Set up a programme outlining when the system should operate, and create up to six actions per day. Schedule operation mode depending on your personal needs Enable holiday mode to save costs Intelligent Air Purification The Onecta App is for those who live their life on the go and who want to manage their Daikin system from their smartphone. The models MC80Z and MCK70Z come with Onecta App integration. For more information please refer to the product pages. Take control of your indoor air quality

37 J Onecta App Integration: control indoor air quality with an app, via local network or internet J Humidification and air purification in one; covers large spaces up to 96 m2 J Intuitive display design with coloured Daikin Eye, visual way of informing users about indoor air quality J Pure air thanks to Daikin’s ‘Catch and Clean’ approach in decomposing harmful substances J High performance electrostatic HEPA filter with no need to change for 10 years J Whisper Quiet operation (down to 18 dB(A)) Intelligent Air Purification, minimalistic design & Humidification MCK70Z Indoor Unit 70ZW/70ZBFW 70ZH/70ZBFH Applicable room area m² 48(1)/96(2) CADR m² 375 Weight Unit kg 12.5 Dimensions Unit HeightxWidthxDepth mm 760x315x315 Colour White Dark grey Air flow rate Air purifying operation Silent/Low/Medium/Turbo m³/h 84/132/210/420 Humidifying operation Silent/Low/Medium/Turbo m³/h 84/132/210/420 Sound pressure level Air purifying operation Silent/Low/Medium/Turbo dBA 18/27/37/54 Humidifying operation Silent/Low/Medium/Turbo dBA 18/27/37/54 Humidifying operation Power input Silent/L/M/Turbo kW 0.010/0.012/0.023/0.084 Humidification Turbo ml/h 700 Water tank capacity l 3.4 Air purifying operation Power input Silent/L/M/Turbo kW 0.010/0.011/0.020/0.082 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 (1)The coverage area is appropriate for operating the unit of maximum fan speed(HH). Coverage area indicates the space where a certain amount of dust particles can be removed in 30 minutes. | (2)Converted to NRCC standards from test values in accordance with JEM1467. | Converted to CADR standards from test values in accordance with JEM1467. | Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity. | Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter and humidifying filters are attached in the unit. | Requirements according to JEM1467. | "HI" is displayed when the PM2.5 concentration exceeds 99μg/m3. Specifications Sensors Dust (PM2.5/dust) sensor . Odour sensor . Temperature sensor . Humidity sensor . Functions Catch & clean . Deodorizing filter . Onecta app . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Auto fan mode . Anti-pollen mode . Turbo mode . Quiet mode . Econo mode . Circulation mode . Moist mode . Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 96 m² Air flow up to 420 m³/h Intelligent air purification 650 ml/h humidifying capacity Onecta app Flash Streamer MCK70ZBFW MCK70ZBFH MCK70ZW MCK70ZH

38 DucoBox Energy Sky (D275) The Sky really has no limit with this compact ventilation box and its various mounting options. In addition, you save more than 50% on calibration time thanks to features such as automatic calibration, copy function and 100% interchangeability via display. Smart demand control also ensures that the unit operates very energyefficiently. The device is extremely light (19 kg), making it easy to install by one person. Despite its light weight, the unit is still very quiet. With a maximum emission from casing of 54dB, it is among the quietest ceiling units on the market. L/R interchangeable 100% software-based Smart 2-zone control With external valves Low power consumption due to energy-efficient EC motors Patented principle of double by-pass Compact design, lightweight, silent! Flexible, compact, saves you installation time! Dynamic Airflow Filters For maximum efficiency

39 Type of DucoBox Max air flow at 150 Pa Plug Article reference DucoBox Energy Sky D275 275 m3/h F 00004939 DucoBox Energy Sky D275 UK 275 m3/h G 00004940 Intelligent demand control The DucoBox Energy Sky automatically adjusts the ventilation to the actual need using the optional integrated 2-zone control. You thus automatically control the ventilation system based on CO2 and humidity, allowing you to ventilate even more efficiently. This results to 40% energy savings and 30% less noise! Compact and lightweight: This lightweight ceiling model (19 kg) perfectly complements our Energy Family (Centralized Heat Recovery Ventilation) and, thanks to its limited height of 295 mm, also fits seamlessly into suspended ceilings. The unit can also be wall-mounted. L/R switch - 100% software-based This unit is very user-friendly because physical interventions are not necessary. The left/right switch is carried out 100% by software thanks to a patented principle of double by-pass. Flexible solution: Thanks to a compact dimension of 670 x 1180 x 295 mm, the unit requires a limited space to be installed, and can be either wall mounted or ceiling mounted. The unit can also support various configurations (standard or flipped), thus making it an ideal adaptable solution for all types of rooms and spaces. The 45 degree spigots offer great flexibility and space savings. Automatic calibration Relying on the principles of calibration at constant pressure, this method achieves a 50% saving on calibration time. DUCO saves you time and money. Smart copy function Thanks to a “copy” function which is integrated on software level, the installer has the possibility to copy the settings and parametrisation of one DucoBox Energy Sky onto the next DucoBox Energy Sky. This is particularly useful in a serial construction with the same types of houses. Only 19 kg

40 Daikin Altherma HPC Floor standing model The floor standing heat pump convector impresses with its low sound operations, and its slim design that received the RedDot Award 2020. Next to heating and cooling, the unit can also provide indoor air quality control. Why Indoor Air Quality Matters Indoor Air Quality (IAQ) refers to the air quality in a building or structure, breathed in every day by the building’s occupants. When planning new residential buildings, schools, offices or light commercial buildings, many things must be considered. Besides structural factors, there are also the topics of heating, cooling and something often neglected: indoor air quality. Did you know that the indoor air we breathe, whether at home, at the office, or in a hotel room could in fact be much more polluted than the air outside? J 90% of our lives is spent indoors J Indoor air quality can be 2 to 5 times worse than outdoor air quality because of pollutants, such as pollen, bacteria, etc. Heat pump convectors - Floor standing model Slim design The floor standing Daikin Altherma HPC has a depth of only 135 mm that fits any house or apartment. Its optimised design was rewarded with the Reddot Design Award 2020. Fast and high capacity The Daikin Altherma HPC combines the advantages of residential underfloor heating and radiators. It delivers high-capacity heating or cooling faster and can be set at ultra-low temperatures (35/30 °C regime). FWXV10ABTV3(R) Length: 999 mm FWXV15ABTV3(R) Length: 1,199 mm FWXV20ABTV3(R) Length: 1,399 mm Depth: 135 mm 601 mm

41 Discreet As the unit reaches its set point, a continuous modulating fan gradually reduces its speed and creates less noise. For the wall mounted and concealed units, the sound pressure measures 25dB(A) at 1m when the fan is on low-speed setting. Even lower sound pressure in super-silent mode (night mode). Sound pressure* *at 1 meter. 28 dBA Daikin Altherma HPC talking 60 dBA falling leaves 20 dBA whisper 30 dBA rain 50 dBA Concealed model Forget about your heating or cooling installation altogether: our concealed model vanishes into the wall or ceiling for visual comfort while preserving its unique heating and cooling capabilities. Slim design Blue dimensions are for the front cover. FWXM10ATV3(R) Length: 725/972 mm Depth: 126 mm 576/754 mm FWXM15ATV3(R) Length: 925/1,172 mm FWXM20ATV3(R) Length: 1,125/1,372 mm Flexible installation Daikin Altherma HPC can be installed in four different ways, allowing you to install it in almost all conditions. The unit can be positioned horizontally or vertically. For horizontal, in-ceiling installation, three different possibilities are offered: J Horizontal cover panel and vertical grille for air outlet J Horizontal intake grille and vertical grille for air outlet J Horizontal intake and outlet grilles Wall-mounted model Thanks to its slim design, our wall-mounted unit blends in with your interior discreetly while helping you save valuable floor space. Slim design Daikin Altherma HPC is a compact unit made of a design metal casing including all valves. FWXT10ABTV3(C)(L)(CL) Length: 902 mm Depth: 128 mm 335 mm FWXT15ABTV3(C)(L)(CL) Length: 1,102 mm FWXT20ABTV3(C)(L)(CL) Length: 1,302 mm Compactness Slim depth The depth of 128 mm is an outstanding technical achievement that ensures a perfect fit in any home. More space for valves Ease of installation: the space for hydraulic valves is wide and easily accessible. Modulated airflow When there is less heating demand, the unit modulates its airflow to slow down the fan rate, and in the process, lowers the operational sound. 1 1 3 3 2 2

42 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3

43 Black design panel White auto cleaning panel Black panel White panel BRC1H52W BRP069C82 RZAG-NV1_NY1 FCAG-B FCAG-B RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FCAG + RZAG 35B + 35B 50B + 50B 60B + 60B 71B + 71NV1 100B + 100NV1 125B + 125NV1 140B + 140NV1 71B + 71NY1 100B + 100NY1 125B + 125NY1 140B + 140NY1 Cooling capacity Nom. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 -/6.80/- -/9.50/- -/12.1/- -/13.4/- -/6.80/- -/9.50/- -/12.1/- -/13.4/- Heating capacity Nom./Max. kW 1.40/4.00/5.00 1.50/5.80/6.00 1.60/7.00/7.50 -/7.50/- -/10.8/- -/13.5/- -/15.5/- -/7.50/- -/10.8/- -/13.5/- -/15.5/- Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 3.50 5.00 6.00 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.30 6.80 6.60 6.83 7.14 7.15 6.80 6.83 7.14 7.15 6.80 ηs,c % - 283 269 - 283 269 Annual energy consumption kWh/a 168 257 318 348 466 1,016 1,182 348 466 1,016 1,182 Space heating (Average climate) Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 3.30 4.30 4.60 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.30 4.25 4.22 4.53 4.34 4.22 4.53 4.34 ηs,h % - 171 - 171 Annual energy consumption kWh/a 1,074 1,398 1,515 1,560 2,413 3,071 1,560 2,413 3,071 Indoor unit FCAG 35B 50B 60B 71B 100B 125B 140B 71B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 204x840x840 246x840x840 Weight Unit kg 18 19 21 23 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Heating dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Sound pressure level Cooling Low/High dBA 27.0/31.0 28.0/33.0 28.0/35.0 29.0/37.0 29.0/41.0 28.0/35.0 29.0/37.0 29.0/41.0 Heating Low/High dBA 27.0/31.0 28.0/33.0 29.0/37.0 29.0/41.0 28.0/33.0 29.0/37.0 29.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (O.D. 32 / I.D. 25) Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62.0 63.0 64.0 64 66 69 70 64 66 69 70 Heating dBA 62.0 63.0 64.0 - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 46 47 49 50 46 47 49 50 Heating Nom. dBA 48.0 49.0 50.0 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 -20~52 Heating Ambient Min.~Max. °CWB -20~24 -20~18 Refrigerant Type/GWP R-32/675.0 R-32/675 Charge kg/TCO2Eq 1.55/1.05 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 9.52/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m 30 40 Level difference IU - OU Max. m 30.0 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZAG-B / NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==