10 Daikin Altherma 4 H New high temperature air-to-water heat pump, perfect for any house modernization Daikin Altherma 4 H is an extremely efficient high temperature heat pump made to cover the needs of existing houses with traditional heating emitters. Made for easy transition to more efficient, sustainable, comfortable and safe heating system. Daikin Altherma 4 H capacity classes (kW) 6 8 10 12 14 3ph 1ph Technology designed to boost performance to the next level Engineered with in-house developed and produced key components, including a compressor and micro-channel heat exchanger, creates a synergy that ensures unmatched performance in all weather conditions. High capacity at cold ambient Up to 13kW at -7/55°C LWT at 75 °C down to -15 °C Low sound: down to 28 dBA at 3 meters distance Up to 75°C Low sound: down to 28 dBA at 3 meters distance Setting new boundaries in heat pump technology We introduce to you the first heat pump within this 4th generation, with R-290 refrigerant. Every home deserves sustainable and cost-saving heating system. That’s why in Daikin Altherma 4we put eco-friendly R290 refrigerant, Daikin developed compressor, and a fan to make it highly efficient. Enjoy the affordable warmth with no worries about energy bills. You can reduce the costs of house heating even up to 70%! R-290 Refrigerant J R-290 is a category A3 refrigerant (according to DIN EN 378). J R-290 is similar in nature to the A3 refrigerant R-600A (isobutane), which is also widely used, and which is commonly used by manufacturers of white goods and the responsible logistics companies. J The handling of A3 refrigerants is thus neither new nor unusual. However, some basic precautions must be taken during storage and transport. R-290
RkJQdWJsaXNoZXIy MTE0MTkzMg==