40 Daikin Altherma HPC Floor standing model The floor standing heat pump convector impresses with its low sound operations, and its slim design that received the RedDot Award 2020. Next to heating and cooling, the unit can also provide indoor air quality control. Why Indoor Air Quality Matters Indoor Air Quality (IAQ) refers to the air quality in a building or structure, breathed in every day by the building’s occupants. When planning new residential buildings, schools, offices or light commercial buildings, many things must be considered. Besides structural factors, there are also the topics of heating, cooling and something often neglected: indoor air quality. Did you know that the indoor air we breathe, whether at home, at the office, or in a hotel room could in fact be much more polluted than the air outside? J 90% of our lives is spent indoors J Indoor air quality can be 2 to 5 times worse than outdoor air quality because of pollutants, such as pollen, bacteria, etc. Heat pump convectors - Floor standing model Slim design The floor standing Daikin Altherma HPC has a depth of only 135 mm that fits any house or apartment. Its optimised design was rewarded with the Reddot Design Award 2020. Fast and high capacity The Daikin Altherma HPC combines the advantages of residential underfloor heating and radiators. It delivers high-capacity heating or cooling faster and can be set at ultra-low temperatures (35/30 °C regime). FWXV10ABTV3(R) Length: 999 mm FWXV15ABTV3(R) Length: 1,199 mm FWXV20ABTV3(R) Length: 1,399 mm Depth: 135 mm 601 mm
RkJQdWJsaXNoZXIy MTE0MTkzMg==