Daikin - ISH 25

41 Discreet As the unit reaches its set point, a continuous modulating fan gradually reduces its speed and creates less noise. For the wall mounted and concealed units, the sound pressure measures 25dB(A) at 1m when the fan is on low-speed setting. Even lower sound pressure in super-silent mode (night mode). Sound pressure* *at 1 meter. 28 dBA Daikin Altherma HPC talking 60 dBA falling leaves 20 dBA whisper 30 dBA rain 50 dBA Concealed model Forget about your heating or cooling installation altogether: our concealed model vanishes into the wall or ceiling for visual comfort while preserving its unique heating and cooling capabilities. Slim design Blue dimensions are for the front cover. FWXM10ATV3(R) Length: 725/972 mm Depth: 126 mm 576/754 mm FWXM15ATV3(R) Length: 925/1,172 mm FWXM20ATV3(R) Length: 1,125/1,372 mm Flexible installation Daikin Altherma HPC can be installed in four different ways, allowing you to install it in almost all conditions. The unit can be positioned horizontally or vertically. For horizontal, in-ceiling installation, three different possibilities are offered: J Horizontal cover panel and vertical grille for air outlet J Horizontal intake grille and vertical grille for air outlet J Horizontal intake and outlet grilles Wall-mounted model Thanks to its slim design, our wall-mounted unit blends in with your interior discreetly while helping you save valuable floor space. Slim design Daikin Altherma HPC is a compact unit made of a design metal casing including all valves. FWXT10ABTV3(C)(L)(CL) Length: 902 mm Depth: 128 mm 335 mm FWXT15ABTV3(C)(L)(CL) Length: 1,102 mm FWXT20ABTV3(C)(L)(CL) Length: 1,302 mm Compactness Slim depth The depth of 128 mm is an outstanding technical achievement that ensures a perfect fit in any home. More space for valves Ease of installation: the space for hydraulic valves is wide and easily accessible. Modulated airflow When there is less heating demand, the unit modulates its airflow to slow down the fan rate, and in the process, lowers the operational sound. 1 1 3 3 2 2

RkJQdWJsaXNoZXIy MTE0MTkzMg==