43 Black design panel White auto cleaning panel Black panel White panel BRC1H52W BRP069C82 RZAG-NV1_NY1 FCAG-B FCAG-B RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FCAG + RZAG 35B + 35B 50B + 50B 60B + 60B 71B + 71NV1 100B + 100NV1 125B + 125NV1 140B + 140NV1 71B + 71NY1 100B + 100NY1 125B + 125NY1 140B + 140NY1 Cooling capacity Nom. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 -/6.80/- -/9.50/- -/12.1/- -/13.4/- -/6.80/- -/9.50/- -/12.1/- -/13.4/- Heating capacity Nom./Max. kW 1.40/4.00/5.00 1.50/5.80/6.00 1.60/7.00/7.50 -/7.50/- -/10.8/- -/13.5/- -/15.5/- -/7.50/- -/10.8/- -/13.5/- -/15.5/- Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 3.50 5.00 6.00 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.30 6.80 6.60 6.83 7.14 7.15 6.80 6.83 7.14 7.15 6.80 ηs,c % - 283 269 - 283 269 Annual energy consumption kWh/a 168 257 318 348 466 1,016 1,182 348 466 1,016 1,182 Space heating (Average climate) Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 3.30 4.30 4.60 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.30 4.25 4.22 4.53 4.34 4.22 4.53 4.34 ηs,h % - 171 - 171 Annual energy consumption kWh/a 1,074 1,398 1,515 1,560 2,413 3,071 1,560 2,413 3,071 Indoor unit FCAG 35B 50B 60B 71B 100B 125B 140B 71B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 204x840x840 246x840x840 Weight Unit kg 18 19 21 23 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Heating dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Sound pressure level Cooling Low/High dBA 27.0/31.0 28.0/33.0 28.0/35.0 29.0/37.0 29.0/41.0 28.0/35.0 29.0/37.0 29.0/41.0 Heating Low/High dBA 27.0/31.0 28.0/33.0 29.0/37.0 29.0/41.0 28.0/33.0 29.0/37.0 29.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (O.D. 32 / I.D. 25) Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62.0 63.0 64.0 64 66 69 70 64 66 69 70 Heating dBA 62.0 63.0 64.0 - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 46 47 49 50 46 47 49 50 Heating Nom. dBA 48.0 49.0 50.0 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 -20~52 Heating Ambient Min.~Max. °CWB -20~24 -20~18 Refrigerant Type/GWP R-32/675.0 R-32/675 Charge kg/TCO2Eq 1.55/1.05 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 9.52/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m 30 40 Level difference IU - OU Max. m 30.0 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZAG-B / NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control
RkJQdWJsaXNoZXIy MTE0MTkzMg==