Daikin - ISH 25

50 Adaptability & Scalability. This unit can meet different project requirements thanks to its wide range of accessories, which can be selected according to specific needs. Compact L has a flexible design that allows it to be used in both DX and hydronic configurations. 4 DX system Hydronic system J Possibility of integrating the AHU with several condensing units, including those using R-32 and R R-410A refrigerant. J A widely used system that allows the Compact L to be integrated into existing installations. J Supply of hot water up to 70°C. J A reliable system as only water circulates in the building. J A wide range of refrigerants available and compressor technologies. Flexible Control solutions. Compact L offers its customers two control options: the “Pro” platform is a flexible and advanced control solution to meet different project requirements. It can operate in automatic mode as a variable or constant air volume system, and can also manage temperature, CO₂ and humidity control, thanks to the cutting-edge software developed by Daikin. The “Smart” controls, instead, allow for a direct integration into the Daikin ecosystem. 5 Quick installation with no additional configuration required Factory pre-mounted, assembled & programmed Unit delivery The installer plugs in Efficiency and Ease of Installation. This unit range is pre-configured and pre-assembled, designed for easy installation and commissioning. It requires less installation time and technical support, reducing downtime. Additionally, it is advantageous for the end user due to its low operational costs, thanks to its efficient and high-quality design, which significantly reduces energy consumption. 6

RkJQdWJsaXNoZXIy MTE0MTkzMg==