63 SHINKA – FAN COIL UNITS CONTROLLER Split Controller For Open Protocol FCU The Ideal Balance of Comfort, Control, and Efficiency Whether you want to maintain perfect comfort in your home, office, or commercial building, the Shinka controller delivers optimal performance for any fan coil unit system. models commissioning app configurations 1 ∞ SHINKATOUCHBA SHINKATOUCHWA 2 Daikin Shinka Manager (iOS & Android) Stand-by picture Restricted view Maintenance mode Control PCB - Product overview J Directly installed on the FCU body (floor-standing, ductable, cassette) J 230V power supply requested & 24VAC available on-board for the Shinka interface power supply J Modbus hardwired communication with the Shinka user interface or with an external BMS Supervisor J Suitable for any FCU configuration: - AC (up to 4 fan speeds) & BLDC (0-10 V) fan-motor - ON/OFF, proportional (0-10 V) and 6-way valve - Electric heater - Programmable digital ouput J Extensive Integration Options: Supports up to 4 remote temperature sensors (NTC) and 4 functional dry-contact digital inputs. FWEDA control PCB 24VAC power supply Modbus communication
RkJQdWJsaXNoZXIy MTE0MTkzMg==