75 CO2 VRV outdoor unit overview Capacity class (HP) Model 10 Cooling Capacity 28.0 Heating Capacity 31.5 Air-cooled heat pump NEW CO2 VRV J The low GWP solution - “Natural” refrigerant - Low GWP of 1 - Non-flammable (A1) refrigerant RXYN-B • CO2 VRV indoor unit overview Capacity class Type Model Product name 40 50 63 80 Ceiling mounted cassette NEW Round flow cassette 360° air discharge for optimum efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout J Lowest installation height in the market! J Widest choice ever in decoration panel designs and colors FXFN-B • • • • Concealed ceiling NEW Concealed ceiling unit with medium ESP Slimmest yet most powerfull medium static pressure unit on the market! J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort FXSN-B • • • • Cooling capacity (kW)1 4.5 5.6 7.1 9.0 Heating capacity (kW)2 5.0 6.3 8.0 10.0 (1) Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m (2) Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m UV Streamer kit R-744
RkJQdWJsaXNoZXIy MTE0MTkzMg==