81 High temperature & natural solution Flexible and scalable modular solution Enhanced connectivity Plug & play modular installation up to 2000 kW Optimised defrost management J User friendly control interface J Control by App Integrated defrost logic optimised for multiple units. Plant up to 4 units are optimised in terms of overall defrost impact: J Less plant water content J Higher customer comfort due to minimised temperature drop J Heating load stability over time Daikin safety shield Daikin Core Technology J Daikin Inverter Driven Fans J Daikin Tube & Fins (Cu/Al) Heat Exchanger Large operating range All safety component with external electrical connection for continuous operation Natural refrigerant Modular system R-290 Min Max 20°C -15°C -20°C 75°C 27°C 46°C Heating water Chilled water Outdoor ambient temperature Achieving best performances Thanks to the modular configuration and inverter scroll compressor, top Full Load and Partial Load efficiencies are achieved for comfort applications in both cooling and heating modes J Daikin On Site J Modbus and Bacnet communication* *with an additional accessory EWYK-QZ Near 0 GWP, future-proof! Up to 75°C for boiler replacement in many different applications. Optimised defrost management for higher customer comfort. Unit leak detector Leak detector switchbox Siren for visual and acoustic alert Unit extraction fan Switchbox fan 1 base module up to 100-125 kW 1 array of 4 modules up to 500 kW 4 arrays up to 2000 kW managed by iCM system control Manager Chiller R-290
RkJQdWJsaXNoZXIy MTE0MTkzMg==