175 Detailed technical drawings ADEA35A ADEA50A 126 P.C.D. 140 170 Ø 100 492 700 65 100 178 245 50 69 40 38 109 3x140=420 515 32 2x65=130 25 800 301 179 50 50 110 210 6x65=390 42 155 130 130 120 4x145=590 654 95 210 KC KE KD KF KG KH KJ KA KB KK 3D094988B NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. Item Name Description KA Liquid pipe connection port ø6.35 flared connection KB Gas pipe connection port ø9.52 flared connection KC Drain pipe connection VP20 (OD ø26, ID ø20) KD Wiring connection / KE Power supply connection / KF Drain outlet VP20 (OD ø26, ID ø20) KG Air filter / KH Air suction side / KJ Air discharge side / KK Nameplate / (Knockout hole) Suspension bolt 500 or more Service space 300 or more Service space Arrow view A Arrow view A Fresh air intake position 738 Suspension position 630 Suspension position 4-M4 (class 2) 5-Ø4.7 Hole 126 P.C.D. 140 170 Ø 100 492 700 65 100 178 245 50 69 40 38 109 3x140=420 515 32 2x65=130 25 800 301 179 50 50 110 210 6x65=390 42 155 130 130 120 4x145=590 654 95 210 KC KE KD KF KG KH KJ KA KB KK 3D094918B NOTES 1. When installing optional accessories, refer to their respective documentation. 2. The ceiling depth varies according to the documentation of the specific system. Item Name Description KA Liquid pipe connection port ø6.35 flared connection KB Gas pipe connection port ø12.70 flared connection KC Drain pipe connection VP20 (OD ø26, ID ø20) KD Wiring connection / KE Power supply connection / KF Drain outlet VP20 (OD ø26, ID ø20) KG Air filter / KH Air suction side / KJ Air discharge side / KK Nameplate / (Knockout hole) Suspension bolt 500 or more Service space 300 or more Service space Arrow view A Arrow view A Fresh air intake position 738 Suspension position 630 Suspension position 4-M4 (class 2) 5-Ø4.7 Hole Click here to view all ADEA-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==