Sky Air product catalogue

Product catalogue 2026 for professionals

2 New Sky Air Active-series combinations p. 49 J AZAS/ARXM outdoor units now also combine with FHA71~140A9 and FVA100~140A J Ideal solution for busy environments and small shops J Maximum piping length up to 30m Biddle air curtains - CYA p. 58 J Unified model for R-32 and R-410A J Connectable to VRV and ERQ J 3 models: F: Free-hanging; C: Cassette and R: Recessed (concealed ceiling) Daikin Cloud Plus p. 118 J Remote monitoring and control no matter where you are J Manage multiple sites and visualize energy consumption with benchmarking J Remote diagnositcs J Intelligent algorithms predict and prevent failures Follow energy consumption via Onecta app p. 106 J You can now easily follow up energy consumption thanks to visualisation of power consumption and heat output What's new?

3 Sky Air Light commercial applications What’s new? 2 Our sustainability values 5 7 reasons why Sky Air is unique in the market 8 Year-round comfort with air-to-air heat pumps 10 Sky Air Indoor units and air curtains 13 Sky Air Outdoor units 61 Rooftop 83 Commercial Ventilation & Air Purification 90 Control Systems 102 Options & accessories 133 Tools and platforms 145 Technical drawings 151

4 We’re on a mission to build a sustainable legacy It is in our DNA to provide safe, healthy and comfortable spaces throughout the building life cycle using world-leading technology. Driven by a dedication to achieve net zero CO2 emissions by 2050, we work together with our partners and customers in helping to create a world with healthier indoor air and minimal environmental impact

5 Our sustainability values Supporting decarbonisation Our solutions are designed to support your sustainable goals by reducing the CO2 footprint of buildings, whether they are new builds or renovation. A collective journey Together with our partners and customers, we are working towards the sustainable transformation of our buildings. We provide expert support and peace of mind throughout the building life cycle, ensuring future-proof solutions for a healthier planet. Building for the future As market leaders in total solutions, we are constantly innovating to meet your changing needs and offer you a comfortable, healthy and safe environment. We continuously develop products with lower CO₂ footprint We reuse materials where possible, including refrigerants We maximise real life seasonal efficiency, delivered in a transparent and trustworthy way Our team of experts provide in-depth knowledge in the use of EPDs, green building schemes, etc. AI predictive monitoring of our systems, keeps running costs low and maximises uptime We help to make the right choice based on the total lifecycle impact of the solutions LEED With our wide range of reliable solutions, our experts can meet even the most complex demands Making fresh air supply and filtration an integral part of our solution ensures maximum well being Our solutions are in line with or ahead of legislation, proving you complete peace of mind

6 Low height. High value. Unique, low-height single fan range Compact unit, easy to transport Market-leading serviceability and handling Fast and easy access to all critical component J Single screw access J Wider access area Newly positioned handle for easier carrying 1,100 mm 870 mm

7

8 More details on page 62 Reasons why Sky Air is unique in the market System Type Model Product name 35 50 60 71 100 125 140 200 250 Air cooled Heat pump 3.5 kW 5.0 kW 6.0 kW 6.8 kW 9.5 kW 12.1 kW 13.4 kW 21.5 kW 23.6 kW J Industry leading technology for commercial applications J Dedicated solution for infrastructure cooling J Variable Refrigerant Temperature (RZAG71-100-125-140 series) J Maximum piping length up to 85m (50m for RZAG35-50-60) J Replacement technology J Extended operation range down to -20°C in both heating and cooling J Pair, twin, triple and double twin application (RZAG71-100-125-140 series) RZAG-B RZAG- NV1/NY1 J Technology and comfort combined for commercial applications J Very compact and easy to install outdoor units J Maximum piping length up to 50m (RZA-D up to 100m) J Replacement technology J Operation range down to -15°C both cooling and in heating (RZA-D down to -20°C) J Pair, twin, triple and double twin application RZASGMV(1)/MY(1) RZA-D J Ideal solution for busy environments and small shops J Very compact and easy to install outdoor units J Maximum piping length up to 30m J Replacement technology J Easy-to-mount outdoor units: roof, terrace or wall J Exclusively offered for pair applications ARXM-A AZAS- MV/MY NEW NEW NEW NEW Full indoor line up (over 45 different models) 1 Full Sky Air R-32 range delivering future-proofed, best-in-class climate control 7

9 bottom plate refrigerant pass 2 High energy efficiency J Top seasonal efficiency - SEER up to 8.02 and A++ label in cooling and heating - Variable Refrigerant Temperature that automatically adapts the refrigerant temperature to the load J Round flow and concealed ceiling units with auto cleaning filter 4 Top reliability J For infrastructure cooling - unique boosted capacity indoor unit systems - duty rotation control J Refrigerant cooled PCB J New refrigerant passes keeping heat exchanger and drain holes completely open at all times J Most extensive testing before new units leave the factory J Widest support network and after sales service J All spare parts available in Europe 5 Market leading controls J Remote connectivity - Intuitive app control - Daikin Cloud Plus offering online control, energy monitoring and comparison of multiple sites J User-friendly wired remote controller with premium design - Intuitive touch button control - 3 color versions - Advanced settings can be easily done via your smartphone J Dedicated control solutions - for retail applications - for infrastructure cooling 3 Best comfort J Variable Refrigerant Temperature preventing cold draughts J Low sound indoor and outdoor units J Presence and floor sensors direct the air flow away from persons, while ensuring an even temperature distribution J Operation down to -20°C in heating and cooling operation J UV Streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc J Fresh air intake integrated in indoor unit 6 Superior aesthetics J Fully flat cassette design unit that integrates fully flat into the ceiling J Auto cleaning units ensure dirt-free ceilings with high efficiency filters for regular and dust prone areas J Widest ever range cassette panels - Available in white and black - Sleek designer panel range 7 Unique installation benefits J 4-way blow ceiling suspended cassette (FUA) for rooms without false ceiling. J Plug & play Daikin air handling unit with ERQ condensing units J Reliably replace Daikin and non-Daikin systems without the need for pipe cleaning thanks to the new hepta filtration J Use up to 4 indoor units linked to one outdoor unit for long or irregularly shaped rooms presence sensor floor sensor

10 Year-round comfort with air-to-air heat pumps Get year-round comfort with advanced, efficient, heating and cooling technology. Designed to suit any space Having the widest range on the market, Sky Air units will always fit your needs. Tackle any size of room Connect up to 4 indoor units on 1 outdoor unit to tackle also larger or irregular shaped rooms. All units are linked to a single control, ensuring an even comfort experience. A total building solution Our Sky Air solution does not only control temperature. Also fresh air ventilation and over-door air curtains keep your indoor space at the highest comfort. All controllable from any place you are and giving in-depth information on energy consumption to optimize energy use. Heating and cooling for year round comfort Fresh air ventilation for high quality environments Controls for maximum operating efficiency Air curtains for optimum air separation Energy efficient for sustainability and savings Effortles temperature control, maximum comfor Optimal indoor air quality Sleek, elegant design Cassette units J Centrally located for balanced comfort J Mounted against or in the ceiling, leaving maximum space at the walls Conceiled ceiling unit J Discretely conceald in the ceiling J Only the grilles ar visible Wall mounted J For installation high on the wall J Ideal for above indoor installations Floor standing J For installation on the ground J This unit can be fit beneath a window Pair solution Twin, triple, double twin solution

11 youtube.com/ DaikinEurope Shops youtube.com/ DaikinEurope Office Typical Sky Air applications Offices Efficiency in the workplace “Leading edge design in harmony with the construction and interior design.” Architect Hotel Hospitality with economy “With Daikin we could perfectly combine the authenticity of the hotel with the latest technology and comfort.” B&B owner Shops Reducing retail costs “Together with Daikin’s technical team we have optimised the design of our HVAC system, reducing investment levels and operational costs. Daikin has offered us access to the most up to date technology.” Retail shop representative Residential There is no place like home “A cost effective, low energy consumption heat pump system for home owners, offering maximum comfort.” Infrastructure cooling Maximum reliability for IT rooms, laboratories and telecom shelters “A reliable system and guaranteed continuous operation are what count for me.” General office manager

12 Sky Air, from high specification, tailored solutions to primary cooling and heating

13 Indoor Units Products overview indoor units 14 Benefits overview indoor units 16 Ceiling mounted cassettes 20 J UV Streamer kit 20 J FCAHG-H 23 J FCAG-B 24 J FFA-A9 28 Concealed ceiling units 32 J Auto cleaning filter for concealed ceiling units 32 J Multi zoning kit 33 J FDXM-F9 34 J FBA-A(9) 36 J FDA125A 40 J FDA200-250A 41 J ADEA-A 42 Wall mounted units 43 J FAA-B 43 J FTXM-A 46 UNIQUE UNIQUE UNIQUE UNIQUE Ceiling suspended units 47 J FHA-A(9) 47 J FUA-A 51 Floor standing units 53 J FVA-A 53 Concealed floor standing units 56 J FNA-A9 56 Biddle Air curtains 58 J CYA-DK-F/C/R 59

14 Type Model Product name PG Ceiling mounted cassette UNIQUE High COP, Round flow cassette FCAHG-H 23 360° air discharge for the highest efficiency and comfort J High COP cassette ensures top performance for commercial applications J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout J Widest choice ever in decoration panel designs and colors UNIQUE Round flow cassette FCAG-B 24 360° air discharge for the highest efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout J Lowest installation height in the market J Widest choice ever in decoration panel designs and colors UNIQUE Fully flat cassette FFA-A9 28 Unique design that integrates fully flat into the ceiling J Perfect integration in standard architectural ceiling tiles J Blend of iconic design and engineering excellence J Intelligent sensors save energy and maximize comfort J Small capacity unit developed for small or well-insulated rooms J Flexibility to suit every room layout Concealed ceiling Slim concealed ceiling unit FDXM-F9 34 Slim design for flexible installation J Compact dimensions enable installation in narrow ceiling voids J Medium external static pressure up to 40Pa J Small capacity unit developed for small of well insulated rooms J Auto cleaning function ensures high efficiency and reliability Concealed ceiling unit with medium ESP FBA-A(9) 36 Slimmest yet most powerfull medium static pressure unit on the market! J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort Concealed ceiling unit with high ESP FDA-A FDA125A 40 ESP up to 200Pa, ideal for large sized buildings J Discretely concealed in the ceiling: only the grilles are visible J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Flexible installation as the air suction direction can be altered from rear to bottom suction FDA200-250A 41 ESP up to 250Pa, Ideal for extra large sized spaces J Discretely concealed in the ceiling: only the grilles are visible J Possibility to change ESP via wired remote control allows optimisation of the supply air volume Concealed ceiling unit ADEA-A 42 Ideal for residential applications with false ceilings J Energy label up to A J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Slimmest unit in class, only 245mm J Exclusively offered for pair applications Wall mounted Wall mounted unit FAA-B 43 For rooms with no false ceilings nor free floor space J Flat, stylish front panel J The air is comfortably spread up- and downwards thanks to 5 different discharge angles J Easy maintenance as this can be done from the front of the unit J Flexible to install: pipe connection can be bottom, left or right NEW Perfera wall mounted unit FTXM-A 46 For rooms with no false ceilings nor free floor space J Practically inaudible J Perfect comfort thanks to comfort+ function and 2 area motion sensor J Flash streamer technology J 3D air flow Ceiling suspended Ceiling suspended unit FHA-A(9) 47 For wide rooms with no false ceilings nor free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily! J Can be mounted in corners or narrow spaces without any problem UNIQUE 4-way blow ceiling suspended unit FUA-A 51 Unique Daikin unit for high rooms with no false ceilings nor free floor space J Rooms with ceilings up to 3.5m can be heated up or cooled down very easily! J Can easily be installed in both new and refurbishment projects Intelligent sensors save energy and maximize comfort J Flexibility to suit every room layout Floor standing Floor standing unit FVA-A 53 For spaces with high ceilings J Ideal solution for commercial spaces with no or narrow false ceilings J Even rooms with very high ceilings can be heated up or cooled down very easily! J Guarantees a stable temperature J Vertical and horizontal outblow Concealed floor standing unit FNA-A9 56 Designed to be concealed in walls, only grilles remain visible J Slimmest unit on the market with a depth of only 200mm! J Both window sill or ducted installation are possible thanks to sufficient ESP J Whisper quiet operation allows installation in any location UV Streamer kit UV Streamer kit Multi zoning option Auto cleaning option Multi zoning option Multi zoning option Product overview Indoor units

15 Capacity class Outdoor unit combination 25 35 50 60 71 100 125 140 200 250 RZAG-B RZAG- NV1/NY1 RZASGMV(1)/MY(1) RZA-D NEW AZAS-MV/MY NEW ARXM-A • • • •  • • • • • • •       • • • •     • • • •     • • • • • • •       •    • •  • • •   • •      • • •  • • • • • • •     NEW  NEW  • • •    • • • •    NEW  • • • •     FULL single fan range Indoor units Full R-32 line up

16 We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. Fan only The unit can be used as fan, blowing air without heating or cooling. Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or time-consuming maintenance. Presence & floor sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired. Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. Auto cooling-heating changeover Automatically selects cooling or heating mode to achieve the set temperature. Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygienic indoor environment Air filter Removes airborne dust particles to ensure a steady supply of clean air. Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. Air flow Ceiling soiling prevention Prevents air from blowing out too long in horizontal position, to prevent ceiling stains. Vertical auto swing Possibility to select automatic vertical moving of the air discharge louvre, for uniform air flow and temperature distribution. Fan speed steps Allows to select up to the given number of fan speed. Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. Remote control & timer Onecta app Control your indoor climate from any location via smartphone or tablet. Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. Infrared remote control Starts, stops and regulates the air conditioner from a distance. Wired remote control Starts, stops and regulates the air conditioner. Centralised control Starts, stops and regulates several air conditioners from one central point. Multi zoning Allows up to 6 individual climate zones with one indoor unit Other functions Infrastructure cooling Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment. Auto-restart The unit restarts automatically at the original settings after power failure. Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. Drain pump kit Facilitates condensation draining from the indoor unit. Twin/triple/double twin application 2, 3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control. Multi model application Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode. VRV for residential application Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode. Benefit overview Indoor units

17 Ceiling mounted cassette units Concealed ceiling units Ceiling suspended units 4-Way blow ceiling suspended unit Wall mounted unit Perfera wall mounted unit Floor standing units FCAHG-H FCAG-B FFA-A9 FDXM-F9 FBA-A(9) FDA125A FDA200-250A ADEA-A FHA-A(9) FUA-A FAA-B NEW FTXM-A FVA-A FNA-A9 • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • (Optional high efficiency filter ePM10 60%) • • • • • • • • • • • (Flash streamer; titanium apatite deodorising filter) • • • • • • • • • • • • • • • • • • • • • • • • • • (incl. 3D air flow) • 5 + auto 5 + auto 3 + auto 3 3 + auto 9 + auto 3 + auto 3 + auto 5 + auto 3 + auto 3 + auto 5 + auto 3 + auto 3 + auto • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • • standard, • optional Indoor units

18 Fully flat cassette Concealed floor standing unit 4-Way blow ceiling suspended cassette Concealed ceiling unit

19 Wall mounted unit Ceiling suspended unit Round flow cassette, with UV streamer kit

20 Breathe healthy air with the round flow UV Streamer kit 90% of our time is spent indoors. However indoor air is 2 to 5 times more polluted than outdoor air. These internal pollution effects on people are manifested in the long run. Tackle them now! J Our UV streamer kit offers you the solution: J It purifies the air of pollutants such as viruses, bacteria, fine dust (PM1), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology J Thanks to large air flow rate of the Round flow cassette, clean air can be quickly delivered to every corner of your space J Can be retrofitted into existing installations J Can be used with BYCQ140E and BYCQ140EW decoration panels BAEF125AWB Round flow cassette with UV Streamer kit 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3 Pure air because we care

21 Specifications BAEF125AWB Power Supply 1P, 220-240V, 50/60 Hz Dimensions HxWxD mm 100x840x840 Weight kg 12 Compatible decoration panels BYCQ140E/BYCQ140EW * (UV-streamer kit cannot be used with other filters, chambers, fresh air intake kits or air discharge outlet sealing member kit) Filter efficiency ePM1 60% @ISO16890 (F7) Replacement interval Pleated filter (BAF55A125): every year Flash streamer device: every 7 years UV-C LED: every 7 years * For compatibility with older panels, consult your local sales representative Indicator light Indicates operation, malfunction or replacement status UVC LED light with high output wavelength of 265nm which is the most effective for surface cleaning and inactivation of bacteria and viruses. Streamer technology for deep sanitising of the filter and powerful decomposition of viruses and bacteria trapped inside the filter. 2 Effective cleaning and decomposition of pollutants Our unique combined UV-C light and Streamer technology ensures both surface and in-depth sanitising of the filter to ensure hygienic air. Daikin’s unique Catch & Clean approach includes an ePM1 50% filter, UV-C light and Streamer technology 1 Effective capturing of air borne pollutants J Highly efficient capturing particulate matter and pollutants thanks to the ISO ePM1 60% (F7) filter J Anti bacterial and viral coating Download the leaflet here:

22 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room 28m3

23 BRC1H52W BRP069C82 Black design panel White auto cleaning panel Black panel White panel RZAG-NV1_NY1 FCAHG-H FCAHG-H RZAG-NV1 RZAG-NY1 Efficiency data FCAHG + RZAG 71H + 71NV1 100H + 100NV1 125H + 125NV1 140H + 140NV1 71H + 71NY1 100H + 100NY1 125H + 125NY1 140H + 140NY1 Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 7.50 10.8 13.5 15.5 Space cooling Energy efficiency class A++ (A+++ -> D) - A++ (A+++ -> D) - Capacity Pdesign kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.90 7.70 8.02 7.93 7.90 7.70 8.02 7.93 ηs,c % - 318 314 - 318 314 Annual energy consumption kWh/a 301 432 905 1,014 301 432 905 1,014 Space heating (Average climate) Energy efficiency class A++ (A+++ -> D) - A+ (A+++ -> D) A++ (A+++ -> D) - Capacity Pdesign kW 4.70 9.52 4.70 9.52 SCOP/A 4.61 4.75 4.53 4.44 4.56 4.75 4.53 4.44 ηs,h % - 178 175 - 178 175 Annual energy consumption kWh/a 1,427 2,805 2,943 3,002 1,443 2,805 2,943 3,002 Indoor unit FCAHG 71H 100H 125H 140H 71H 100H 125H 140H Dimensions Unit HeightxWidthxDepth mm 288x840x840 Weight Unit kg 25.0 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 Heating Low/Medium/High m³/min 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 Sound power level Cooling dBA 53.0 61.0 53.0 61.0 Heating dBA 53.0 61.0 53.0 61.0 Sound pressure level Cooling Low/High dBA 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 Heating Low/High dBA 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (I.D. 25/O.D. 32) Outdoor unit RZAG 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 95 81 85 94 Sound power level Cooling dBA 64 66 69 70 64 66 69 70 Heating dBA - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Level difference IU - OU Max. m 30 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases High COP, round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J High COP cassette ensures top performance and great energy savings J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAHG-H + RZAG-NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

24 Black design panel White auto cleaning panel Black panel White panel BRC1H52W BRP069C82 RZAG-NV1_NY1 FCAG-B FCAG-B RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FCAG + RZAG 35B + 35B 50B + 50B 60B + 60B 71B + 71NV1 100B + 100NV1 125B + 125NV1 140B + 140NV1 71B + 71NY1 100B + 100NY1 125B + 125NY1 140B + 140NY1 Cooling capacity Nom. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 -/6.80/- -/9.50/- -/12.1/- -/13.4/- -/6.80/- -/9.50/- -/12.1/- -/13.4/- Heating capacity Nom./Max. kW 1.40/4.00/5.00 1.50/5.80/6.00 1.60/7.00/7.50 -/7.50/- -/10.8/- -/13.5/- -/15.5/- -/7.50/- -/10.8/- -/13.5/- -/15.5/- Space cooling Energy efficiency class A++ (A+++ -> D) - A++ (A+++ -> D) - Capacity Pdesign kW 3.50 5.00 6.00 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.30 6.80 6.60 6.83 7.14 7.15 6.80 6.83 7.14 7.15 6.80 ηs,c % - 283 269 - 283 269 Annual energy consumption kWh/a 168 257 318 348 466 1,016 1,182 348 466 1,016 1,182 Space heating (Average climate) Energy efficiency class A+ (A+++ -> D) - A+ (A+++ -> D) - Capacity Pdesign kW 3.30 4.30 4.60 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.30 4.25 4.22 4.53 4.34 4.22 4.53 4.34 ηs,h % - 171 - 171 Annual energy consumption kWh/a 1,074 1,398 1,515 1,560 2,413 3,071 1,560 2,413 3,071 Indoor unit FCAG 35B 50B 60B 71B 100B 125B 140B 71B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 204x840x840 246x840x840 Weight Unit kg 18 19 21 23 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Heating dBA 49.0 51.0 54.0 58.0 51.0 54.0 58.0 Sound pressure level Cooling Low/High dBA 27.0/31.0 28.0/33.0 28.0/35.0 29.0/37.0 29.0/41.0 28.0/35.0 29.0/37.0 29.0/41.0 Heating Low/High dBA 27.0/31.0 28.0/33.0 29.0/37.0 29.0/41.0 28.0/33.0 29.0/37.0 29.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (O.D. 32 / I.D. 25) Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62.0 63.0 64.0 64 66 69 70 64 66 69 70 Heating dBA 62.0 63.0 64.0 - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 46 47 49 50 46 47 49 50 Heating Nom. dBA 48.0 49.0 50.0 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 -20~52 Heating Ambient Min.~Max. °CWB -20~24 -20~18 Refrigerant Type/GWP R-32/675.0 R-32/675 Charge kg/TCO2Eq 1.55/1.05 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 9.52/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m 30 40 Level difference IU - OU Max. m 30.0 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZAG-B / NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

25 Black design panel White auto cleaning panel Black panel White panel BRC1H52W, BRP069C82 RZASG100-140MV(1)/MY(1) FCAG-B FCAG-B RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FCAG + RZASG 71B + 71MV1 100B + 100MV(1) 125B + 125MV(1) 140B + 140MV(1) 100B + 100MY(1) 125B + 125MY(1) 140B + 140MY(1) Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 10.8 13.5 15.5 Space cooling Energy efficiency class A++ (A+++ -> D) - A++ (A+++ -> D) - Capacity Pdesign kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 SEER 6.47 6.55 5.76 6.53 6.55 5.76 6.53 ηs,c % - 227 258 - 227 258 Annual energy consumption kWh/a 368 507 1,261 1,231 507 1,261 1,231 Space heating (Average climate) Energy efficiency class A+ (A+++ -> D) - A+ (A+++ -> D) - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 4.10 4.17 4.05 4.31 4.17 4.05 4.31 ηs,h % - 159 169 - 159 169 Annual energy consumption kWh/a 1,537 2,016 2,074 2,534 2,016 2,074 2,534 Indoor unit FCAG 71B 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 Weight Unit kg 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 51.0 54.0 58.0 54.0 58.0 Heating dBA 51.0 54.0 58.0 54.0 58.0 Sound pressure level Cooling Low/Medium/High dBA 28.0/31.0/35.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Heating Low/Medium/High dBA 28.0/31.0/33.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Outdoor unit RZASG 71MV1 100MV(1) 125MV(1) 140MV(1) 100MY(1) 125MY(1) 140MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MV1)/72 (MV) 78 (MV1)/79 (MV) 70 (MY1)/72 (MY) 78 (MV1)/79 (MV) Sound power level Cooling dBA 65 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 46 53 54 53 54 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RZASG-MV(1)/MY(1) Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

26 BRC1H52W, BRP069C82 AZAS100-140MV_MY FCAG-B Black design panel White auto cleaning panel Black panel White panel FCAG-B ARXM-A AZAS-MV AZAS-MY Efficiency data FCAG + ARXM / AZAS 71B + ARXM71A 100B + AZAS100MV 125B + AZAS125MV 140B + AZAS140MV 100B + AZAS100MY 125B + AZAS125MY 140B + AZAS140MY Cooling capacity Nom./Max. kW 6.80/7.05 9.50/- 12.1/- 13.4/- 9.50/- 12.1/- 13.4/- Heating capacity Nom./Max. kW 7.50/7.58 10.8/- 13.5/- 15.5/- 10.8/- 13.5/- 15.5/- Space cooling Energy efficiency class A+ (A+++ -> D) - A+ (A+++ -> D) - Capacity Pdesign kW 6.80 9.50 12.1 13.0 9.50 12.1 13.0 SEER 5.87 6.1 5.6 6.2 6.1 5.6 6.2 ηs,c % - 221 245 - 221 245 Annual energy consumption kWh/a 405 586 1,345 1,300 586 1,345 1,300 Space heating (Average climate) Energy efficiency class A+ (A+++ -> D) A (A+++ -> D) - A (A+++ -> D) - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 4.00 3.85 3.80 4.31 3.85 3.80 4.31 ηs,h % - 149 169 - 149 169 Annual energy consumption kWh/a 1,573 2,182 2,211 2,534 2,182 2,211 2,534 Indoor unit FCAG 71B 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 Weight Unit kg 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 51.0 54.0 58.0 54.0 58.0 Heating dBA 51.0 54.0 58.0 54.0 58.0 Sound pressure level Cooling Low/Medium/High dBA 28.0/31.0/35.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Heating Low/Medium/High dBA 28.0/31.0/33.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 NEW NEW NEW NEW NEW NEW NEW Outdoor unit ARXM / AZAS ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49.0 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 52.0 53 54 53 54 Heating Nom. dBA 52.0 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 1.15/0.780 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m 50 Chargeless m 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20.0 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Ideal solution for small businesses and shops J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Bigger flaps and unique swing pattern improve equal air distribution J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + ARXM-A / AZAS-MV / MY Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

27 Split Black design panel White auto cleaning panel Black panel White panel BRC1H52W BRP069C82 RXM35A9 FCAG-B Round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with split outdoor units is ideal for small retail, offices or residential applications J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + RXM-A(8/9) FCAG-B RXM-A RXM-A8 RXM-A9 Efficiency data FCAG + RXM 35B + 35A9 50B + 50A8 60B + 60A Cooling capacity Nom. kW 3.50 5.00 5.70 Heating capacity Nom. kW 4.20 6.00 7.00 Space cooling Energy efficiency class A++ (A+++ -> D) A++ (A+++ -> D) Capacity Pdesign kW 3.50 5.00 5.70 SEER 6.51 6.46 6.40 Annual energy consumption kWh/a 188 271 312 Space heating (Average climate) Energy efficiency class A++ (A+++ -> D) A+ (A+++ -> D) Capacity Pdesign kW 3.32 4.36 4.71 SCOP/A 4.98 4.26 4.20 Annual energy consumption kWh/a 933 1,433 1,569 Indoor unit FCAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 204x840x840 Weight Unit kg 18 19 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 8.8/10.6/12.9 9.4/11.8/14.6 9.6/12.2/14.9 Heating Low/Medium/High m³/min 9.4/11.6/14.1 9.4/11.8/14.6 9.6/12.2/14.9 Sound power level Cooling dBA 49.0 49.0 51.0 Heating dBA 49.0 49.0 51.0 Sound pressure level Cooling Low/Medium/High dBA 27.0/29.0/31.0 28.0/31.0/33.0 Heating Low/Medium/High dBA 27.0/29.0/31.0 28.0/31.0/33.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 NEW NEW NEW Outdoor unit RXM 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49.0 Sound pressure level Cooling Nom. dBA 47.0 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.95/0.65 1.15/0.780 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

28 Fully Flat Cassette Design & Genius in one Why choose fully flat cassette J Unique design in the market that integrates fully flat into the ceiling J Advanced technology and top efficiency combined J Most quiet cassette available on the market Benefits for the installer J Unique product in the market! J Most quiet unit (25dBA) J The user-friendly remote control, available in several languages, enables the easy set-up of sensor option and control of the individual flap position J Meeting European design taste. Benefits for the consultant J Unique product in the market! J Blends seamlessly in any modern office interior design J Ideal product to improve BREEAM score/EPBD in combination with Sky Air or VRV heat pump units. Benefits for the end user J Engineering excellence and unique design in one J Most quiet unit (25dBA) J Perfect working conditions: no more cold draughts J Save up to 27% on your energy bill thanks to the optional sensors J Flexible usage of space and suits any room configuration thanks to individual flap control J User-friendly remote control, available in several languages. Choice between grey or white panel

29 Unique design J Designed by a European design office to fully meet the European taste. J Fully flat into the ceiling, leaving only 8mm. J Fully integrated in the one ceiling tile, enabling lights, speakers and sprinklers to be installed in adjoining ceiling tiles. J Decoration panel available in 2 colours (white and white-silver). Differentiating in technology Optional presence sensor J When the room is empty, it can adjust the set temperature or switch off the unit – saving energy. J When people are detected, the direction of the airflow is adapted to avoid cold draughts being directed towards occupants. Optional floor sensor J Detects the temperature difference and re-directs the airflow to ensure even temperature distribution. Top efficiency J Seasonal efficiency labels up to * J When the room is empty, the sensor option can adjust the set temperature or switch off the unit – saving up to 27% energy. * for FFA25,35A9 in combination with RXM25,35 Other benefits J Individual flap control: easily control one or more flaps via the wired remote controller (BRC1E/BRC1H) when rearranging the room. When fully closing or blocking the flaps, the option “Sealing member of air discharge outlet” is needed. J Most silent cassette in the market (25dBA), important for office applications. Marketing tools Fully flat cassette animation:

30 BRC1H52W BRP069C81 RZAG35-60B FFA-A9 Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 630mm lift increases flexibility and installation speed FFA-A9 + RZAG-B FFA-A9 RZAG-B Efficiency data FFA + RZAG 35A9 + 35B 50A9 + 50B 60A9 + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 Heating capacity Min./Nom./Max. kW 1.40/4.00/5.00 1.50/5.80/6.00 1.60/7.00/7.50 Space cooling Energy efficiency class A++ (A+++ -> D) A+ (A+++ -> D) Capacity Pdesign kW 3.50 5.00 6.00 SEER 6.40 6.30 5.80 Annual energy consumption kWh/a 191 278 362 Space heating (Average climate) Energy efficiency class A (A+++ -> D) A+ (A+++ -> D) Capacity Pdesign kW 4.20 4.30 4.50 SCOP/A 3.80 4.01 4.04 Annual energy consumption kWh/a 1,546 1,501 1,558 Indoor unit FFA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 16.0 17.5 Air filter Type Resin net Decoration panel Model BYFQ60C2W1W / BYFQ60C2W1S / BYFQ60B2W1 / BYFQ60B3W1 Colour White (N9.5)/SILVER/White (RAL9010)/WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 46x620x620 / 46x620x620 / 55x700x700 / 55x700x700 Weight kg 2.8/2.8/2.7/2.7 Fan Air flow rate Cooling Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Heating Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Sound power level Cooling dBA 51.0 56.0 60.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Heating Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Control systems Infrared remote control BRC7EB530W (standard panel) / BRC7F530W (white panel) / BRC7F530S (grey panel) Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62.0 63.0 64.0 Heating dBA 62.0 63.0 64.0 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 Heating Nom. dBA 48.0 49.0 50.0 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~24 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 1.55/1.05 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Contains fluorinated greenhouse gases Home leave operation Floor and presence sensor Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==