179 Detailed technical drawings ADEA125A 0 50 100 150 200 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 0 50 100 150 200 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 2. 1. 0 10 20 30 40 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 29 30 31 32 33 34 35 36 37 38 39 NOTES 1. The fan characteristics shown are in "fan only" mode. 2. ESP: External Static Pressure Air flow rate [m³/min] Air flow rate [m³/min] Air flow rate [m³/min] Fan characteristics (1) H-Tap *1 M-Tap *1 L-Tap *1 L-Tap *2 L-Tap *3 M-Tap *3 M-Tap *2 H-Tap *2 H-Tap L-Tap M-Tap H-Tap *3 *1 Upper limit of ESP *2 Upper limit of ESP Upper limit of ESP *3 Upper limit of ESP *1 Lower limit of ESP *2 Lower limit of ESP *3 Lower limit of ESP Lower limit of ESP Air flow rate range (H) Fan characteristics (3) Air flow auto adjustment Fan characteristics (2) Field setting with remote control 1. Upper limit of ESP by air flow auto adjustment 2. Lower limit of ESP by air flow auto adjustment External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] Mark ESP [Pa] *1 Maximum 150 *2 - 100 *3 Standard 30 3D095527B Click here to view all ADEA-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==