198 RZAG-NV1/NY1 Detailed technical drawings RZAG125-140NY1 INFRASTRUCTURE COOLING Compressor OFM IFM Indoor Outdoor Power supply Voltage range MCA TOCA MFA MSC RLA kW FLA kW FLA FCAHG71HVEB x2 RZAG125N2Y1B 3N~ 50Hz 380-415V Minimum: ·342 V· Maximum ·457 V· 15.0 – 16 – 11.8 0.234 1.2 0.091 x2 0.7 x2 FCAHG140HVEB RZAG125N2Y1B 15.0 – 16 – 11.8 0.234 1.2 0.244 1.4 FCAG35BVEB x4 RZAG125N2Y1B 12.2 – 16 – 9.3 0.234 1.2 0.044 x4 0.3 x4 FCAG50BVEB x3 RZAG125N2Y1B 12.9 – 16 – 10.3 0.234 1.2 0.039 x3 0.3 x3 FCAG71BVEB x2 RZAG125N2Y1B 14.4 – 16 – 11.8 0.234 1.2 0.054 x2 0.4 x2 FCAG140BVEB RZAG125N2Y1B 14.9 – 16 – 11.8 0.234 1.2 0.168 1.3 FFA35A2VEB x4 RZAG125N2Y1B 11.8 – 16 – 9.3 0.234 1.2 0.050 x4 0.2 x4 FFA50A2VEB x3 RZAG125N2Y1B 13.2 – 16 – 10.3 0.234 1.2 0.050 x3 0.4 x3 FBA35A2VEB x4 RZAG125N2Y1B 16.5 – 20 – 9.3 0.234 1.2 0.089 x4 1.4 x4 FBA50A2VEB x3 RZAG125N2Y1B 16.2 – 20 – 10.3 0.234 1.2 0.089 x3 1.4 x3 FBA71A2VEB x2 RZAG125N2Y1B 16.1 – 20 – 11.8 0.234 1.2 0.070 x2 1.3 x2 FBA140A2VEB RZAG125N2Y1B 17.4 – 20 – 11.8 0.234 1.2 0.187 3.9 FUA71AVEB9 x2 RZAG125N2Y1B 15.4 – 16 – 11.8 0.234 1.2 0.046 x2 0.9 x2 FAA71BUV1B x2 RZAG125N2Y1B 14.6 – 16 – 11.8 0.234 1.2 0.048 x2 0.5 x2 FVA140AMVEB9 RZAG125N2Y1B 15.4 – 16 – 11.8 0.234 1.2 0.276 1.8 FDXM35F3V1B x4 RZAG125N2Y1B 12.2 – 16 – 9.3 0.234 1.2 0.034 x4 0.3 x4 FDXM50F3V1B x3 RZAG125N2Y1B 14.8 – 16 – 10.3 0.234 1.2 0.060 x3 0.9 x3 FHA35AVEB98 x4 RZAG125N2Y1B 13.4 – 16 – 9.3 0.234 1.2 0.090 x4 0.6 x4 FHA50AVEB98 x3 RZAG125N2Y1B 13.8 – 16 – 10.3 0.234 1.2 0.090 x3 0.6 x3 FHA71AVEB98 x2 RZAG125N2Y1B 15.2 – 16 – 11.8 0.234 1.2 0.110 x2 0.8 x2 FHA140AVEB8 RZAG125N2Y1B 15.4 – 16 – 11.8 0.234 1.2 0.251 1.8 FCAHG71HVEB x2 RZAG140N2Y1B 3N~ 50Hz 380-415V Minimum: ·342 V· Maximum ·457 V· 15.0 – 16 – 11.6 0.234 1.4 0.091 x2 0.7 x2 FCAHG140HVEB RZAG140N2Y1B 15.0 – 16 – 11.6 0.234 1.4 0.244 1.4 FCAG35BVEB x4 RZAG140N2Y1B 12.2 – 16 – 9.1 0.234 1.4 0.044 x4 0.3 x4 FCAG50BVEB x3 RZAG140N2Y1B 12.9 – 16 – 10.1 0.234 1.4 0.039 x3 0.3 x3 FCAG71BVEB x2 RZAG140N2Y1B 14.4 – 16 – 11.6 0.234 1.4 0.054 x2 0.4 x2 FCAG140BVEB RZAG140N2Y1B 14.9 – 16 – 11.6 0.234 1.4 0.168 1.3 FFA35A2VEB x4 RZAG140N2Y1B 11.8 – 16 – 9.1 0.234 1.4 0.050 x4 0.2 x4 FFA50A2VEB x3 RZAG140N2Y1B 13.2 – 16 – 10.1 0.234 1.4 0.050 x3 0.4 x3 FBA35A2VEB x4 RZAG140N2Y1B 16.5 – 20 – 9.1 0.234 1.4 0.089 x4 1.4 x4 FBA50A2VEB x3 RZAG140N2Y1B 16.2 – 20 – 10.1 0.234 1.4 0.089 x3 1.4 x3 FBA71A2VEB x2 RZAG140N2Y1B 16.1 – 20 – 11.6 0.234 1.4 0.070 x2 1.3 x2 FBA140A2VEB RZAG140N2Y1B 17.4 – 20 – 11.6 0.234 1.4 0.187 3.9 FUA71AVEB9 x2 RZAG140N2Y1B 15.4 – 16 – 11.6 0.234 1.4 0.046 x2 0.9 x2 FAA71BUV1B x2 RZAG140N2Y1B 14.6 – 16 – 11.6 0.234 1.4 0.048 x2 0.5 x2 FVA140AMVEB RZAG140N2Y1B 15.4 – 16 – 11.6 0.234 1.4 0.276 1.8 FDXM35F3V1B x4 RZAG140N2Y1B 12.2 – 16 – 9.1 0.234 1.4 0.034 x4 0.3 x4 FDXM50F3V1B x3 RZAG140N2Y1B 14.8 – 16 – 10.1 0.234 1.4 0.060 x3 0.9 x3 FHA35AVEB98 x4 RZAG140N2Y1B 13.4 – 16 – 9.1 0.234 1.4 0.090 x4 0.6 x4 FHA50AVEB98 x3 RZAG140N2Y1B 13.8 – 16 – 10.1 0.234 1.4 0.090 x3 0.6 x3 FHA71AVEB98 x2 RZAG140N2Y1B 15.2 – 16 – 11.6 0.234 1.4 0.110 x2 0.8 x2 FHA140AVEB8 RZAG140N2Y1B 15.4 – 16 – 11.6 0.234 1.4 0.251 1.8 3D120944F Symbols Notes MCA TOCA MFA MSC RLA OFM IFM FLA kW Minimum Circuit Ampere Total overcurrent amps Maximum Fuse Ampere Maximum current of the starting compressor Rated load amps Outdoor fan motor Indoor fan motor Full Load Ampere Fan motor rated output [A] [A] [A] [A] [A] [A] [kW] 1 The ·RLA· is based on the following conditions. Cooling Indoor temperature ·27.0·°C DB / ·19.0·°C WB Outdoor temperature ·35.0·°C DB Heating Indoor temperature ·20.0·°C DB Outdoor temperature ·7.0·°C DB / ·6.0·°C WB 2 ·TOCA· is the total value of each overcurrent set. 3 Voltage range T he units are suitable for use with electrical systems in which the voltage supplied to the unit terminals is not below or above the listed range limits. 4 The maximum allowable voltage that is unbalanced between phases is ·2·%. 5 ·MCA· is the maximum input current. The capacity of the ·MFA· must be greater than that of the ·MCA·. Select the ·MFA· according to the table. 6 Select the wire size according to the MCA. 7 ·MFA· is used to select the circuit breaker and the ground fault circuit interruptor. Earth leakage circuit breaker 3D120944F Click here to view all RZAG-NV1 technical drawings on my.daikin.eu Click here to view all RZAG-NY1 technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==