216 RZA-D Detailed technical drawings RZA-D Compressor OFM IFM Indoor Outdoor Power supply Voltage range MCA TOCA MFA MSC RLA kW FLA FLA FDA200A2VEB RZA200D7Y1B 3N~ 50Hz 380-415V Minimum: ·342 V· Maximum ·457 V· 16.9 – 20 – 14.0 0.6 1.3 4.0 FCAG50BVEB x4 RZA200D7Y1B 16.1 – 20 – 13.0 0.6 1.3 0.3 x4 FCAG60BVEB x3 RZA200D7Y1B 16.7 – 20 – 13.9 0.6 1.3 0.3 x3 FCAG71BVEB x3 RZA200D7Y1B 16.7 – 20 – 13.9 0.6 1.3 0.3 x3 FCAG100BVEB x2 RZA200D7Y1B 16.4 – 20 – 13.1 0.6 1.3 0.7 x2 FFA50A2VEB x4 RZA200D7Y1B 16.5 – 20 – 13.0 0.6 1.3 0.4 x4 FFA60A2VEB x3 RZA200D7Y1B 17.7 – 20 – 13.9 0.6 1.3 0.6 x3 FBA50A2VEB x4 RZA200D7Y1B 20.5 – 20 – 13.0 0.6 1.3 1.4 x4 FBA60A2VEB x3 RZA200D7Y1B 19.7 – 20 – 13.9 0.6 1.3 1.3 x3 FBA71A2VEB x3 RZA200D7Y1B 19.7 – 20 – 13.9 0.6 1.3 1.3 x3 FBA100A2VEB x2 RZA200D7Y1B 22 – 20 – 13.1 0.6 1.3 3.5 x2 FHA50AVEB98 x4 RZA200D7Y1B 17.4 – 20 – 13.0 0.6 1.3 0.6 x4 FHA60AVEB98 x3 RZA200D7Y1B 17.7 – 20 – 13.9 0.6 1.3 0.6 x3 FHA71AVEB98 x3 RZA200D7Y1B 18.3 – 20 – 13.9 0.6 1.3 0.8 x3 FHA100AVEB8 x2 RZA200D7Y1B 17.7 – 20 – 13.1 0.6 1.3 1.3 x2 FUA71AVEB x3 RZA200D7Y1B 18.6 – 20 – 13.9 0.6 1.3 0.9 x3 FUA100AVEB x2 RZA200D7Y1B 17.7 – 20 – 13.1 0.6 1.3 1.3 x2 FAA71BUV1B x3 RZA200D7Y1B 17.4 – 20 – 13.9 0.6 1.3 0.5 x3 FAA100BUV1B x2 RZA200D7Y1B 16.8 – 20 – 13.1 0.6 1.3 0.9 x2 FVA71AMVEB x3 RZA200D7Y1B 18.3 – 20 – 13.9 0.6 1.3 0.8 x3 FVA100AMVEB x2 RZA200D7Y1B 18.1 – 20 – 13.1 0.6 1.3 1.5 x2 FDXM50F3V1B x4 RZA200D7Y1B 18.6 – 20 – 13.0 0.6 1.3 0.9 x4 FDXM60F3V1B x3 RZA200D7Y1B 18.6 – 20 – 13.9 0.6 1.3 0.9 x3 FNA50A2VEB x4 RZA200D7Y1B 17.0 – 20 – 13.0 0.6 1.3 0.5 x4 FNA60A2VEB x3 RZA200D7Y1B 17.7 – 20 – 13.9 0.6 1.3 0.6 x3 FDA250A2VEB RZA250D7Y1B 3N~ 50Hz 380-415V Minimum: ·342 V· Maximum ·457 V· 20.2 – 20 – 14.0 0.6 1.3 4.3 FCAG60BVEB x4 RZA250D7Y1B 17.2 – 20 – 14.0 0.6 1.3 0.3 x4 FCAG125BVEB x2 RZA250D7Y1B 18.2 – 20 – 13.6 0.6 1.3 1.3 x2 FFA60A2VEB x4 RZA250D7Y1B 18.4 – 20 – 14.0 0.6 1.3 0.6 x4 FBA60A2VEB x4 RZA250D7Y1B 21.1 – 20 – 14.0 0.6 1.3 1.3 x4 FBA125A2VEB x2 RZA250D7Y1B 22.7 – 20 – 13.6 0.6 1.3 3.6 x2 FHA60AVEB98 x4 RZA250D7Y1B 18.4 – 20 – 14.0 0.6 1.3 0.6 x4 FHA125AVEB98 x2 RZA250D7Y1B 18.6 – 20 – 13.6 0.6 1.3 1.5 x2 FUA125AVEB x2 RZA250D7Y1B 18.4 – 20 – 13.6 0.6 1.3 1.4 x2 FDA125A5VEB x2 RZA250D7Y1B 19.9 – 20 – 13.6 0.6 1.3 2.1 x2 FVA125AMVEB x2 RZA250D7Y1B 18.6 – 20 – 13.6 0.6 1.3 1.5 x2 FDXM60F3V1B x4 RZA250D7Y1B 19.7 – 20 – 14.0 0.6 1.3 0.9 x4 FNA60A2VEB x4 RZA250D7Y1B 18.4 – 20 – 14.0 0.6 1.3 0.6 x4 3D125194C Symbols Notes MCA TOCA MFA MSC RLA OFM IFM FLA kW Minimum Circuit Ampere Total overcurrent amps Maximum Fuse Ampere Maximum current of the starting compressor Rated load amps Outdoor fan motor Indoor fan motor Full Load Ampere Fan motor rated output [A] [A] [A] [A] [A] [A] [kW] 1 The ·RLA· is based on the following conditions. Cooling Indoor temperature ·27.0·°C DB / ·19.0·°C WB Outdoor temperature ·35.0·°C DB Heating Indoor temperature ·20.0·°C DB Outdoor temperature ·7.0·°C DB / ·6.0·°C WB 2 ·TOCA· is the total value of each overcurrent set. 3 Voltage range T he units are suitable for use with electrical systems in which the voltage supplied to the unit terminals is not below or above the listed range limits. 4 The maximum allowable voltage that is unbalanced between phases is ·2·%. 5 ·MCA· is the maximum input current. The capacity of the ·MFA· must be greater than that of the ·MCA·. Select the ·MFA· according to the table. 6 Select the wire size according to the MCA. 7 ·MFA· is used to select the circuit breaker and the ground fault circuit interruptor. Earth leakage circuit breaker 3D125194C Click here to view all RZA-D technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==