218 1D128513 Detailed technical drawings RZAG-NV1/NY1 RZA-D Suction side In the illustrations below, the service space at the suction side is based on 35°C DB and cooling operation. Foresee more space in the following cases: • When the suction side temperature regularly exceeds this temperature. • When the heat load of the outdoor units is expected to regularly exceed the maximum operating capacity. Discharge side Take refrigerant piping work into account when positioning the units. If your layout does not match with any of the layouts below, contact your dealer. Single unit ( ) | Single row of units ( ) A~E HB HD HU (mm) a b c d e eB eD a b c d e eB eD A B C D E B HU HD H B — ≥100 A, B, C — ≥100(1) ≥100 ≥100 B, E — ≥100 ≥1,000 ≤500 A, B, C, E — ≥150(1) ≥150 ≥150 ≥1,000 ≤500 D — ≥500 D, E — ≥500 ≥1,000 ≥500 B, D HD>HU ≥100 ≥500 HD≤HU ≥100 ≥500 B, D, E HD>HU HB≤½HU ≥250 ≥750 ≥1,000 ≤500 1 ½HU<HB≤HU ≥250 ≥1,000 ≥1,000 ≤500 HB>HU HD≤HU HD≤½HU ≥100 ≥1,000 ≥1,000 ≤500 ½HU<HD≤HU ≥200 ≥1,000 ≥1,000 ≤500 HD>HU HU a b c d e eB eD A B C D E HB HD ≥100(1) ≥100(1) A, B, C — ≥200(1) ≥300 ≥1,000 A, B, C, E — ≥200(1) ≥300 ≥1,000 ≥1,000 ≤500 D — ≥1,000 D, E — ≥1,000 ≥1,000 ≤500 B, D HD>HU ≥300 ≥1,000 HD≤HU HD≤½HU ≥250 ≥1,500 ½HU<HD≤HU ≥300 ≥1,500 B, D, E HD>HU HB≤½HU ≥300 ≥1,000 ≥1,000 ≤500 1+2 ½HU<HB≤HU ≥300 ≥1,250 ≥1,000 ≤500 HB>HU HD≤HU HD≤½HU ≥250 ≥1,500 ≥1,000 ≤500 ½HU<HD≤HU ≥300 ≥1,500 ≥1,000 ≤500 HD>HU (1) For better serviceability, use a distance ≥250 mm A,B,C,D Obstacles (walls/baffle plates) E Obstacle (roof) a,b,c,d,e Minimum service space between the unit and obstacles A, B, C, D and E eB Maximum distance between the unit and the edge of obstacle E, in the direction of obstacle B eD Maximum distance between the unit and the edge of obstacle E, in the direction of obstacle D HU Height of the unit HB,HD Height of obstacles B and D 1 Seal the bottom of the installation frame to prevent discharged air from flowing back to the suction side through the bottom of the unit. 2 Maximum two units can be installed. Not allowed Click here to view all RZA-D technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==