Sky Air product catalogue

222 Detailed technical drawings AZAS-MV/MY Symbols Notes MCA TOCA MFA MSC RLA OFM IFM FLA kW Minimum Circuit Ampere Total overcurrent amps Maximum Fuse Ampere Maximum current of the starting compressor Rated load amps Outdoor fan motor Indoor fan motor Full Load Ampere Fan motor rated output [A] [A] [A] [A] [A] [A] [kW] 1 The ·RLA· is based on the following conditions. Cooling Indoor temperature ·27.0·°C DB / ·19.0·°C WB Outdoor temperature ·35.0·°C DB Heating Indoor temperature ·20.0·°C DB Outdoor temperature ·7.0·°C DB / ·6.0·°C WB 2 ·TOCA· is the total value of each overcurrent set. 3 Voltage range T he units are suitable for use with electrical systems in which the voltage supplied to the unit terminals is not below or above the listed range limits. 4 The maximum allowable voltage that is unbalanced between phases is ·2·%. 5 ·MCA· is the maximum input current. The capacity of the ·MFA· must be greater than that of the ·MCA·. Select the ·MFA· according to the table. 6 Select the wire size according to the MCA. 7 ·MFA· is used to select the circuit breaker and the ground fault circuit interruptor. Earth leakage circuit breaker 4D148942A AZAS-MV/MY 350 (345-355) 620 160 160 91 38 30 37 55 320 30 30 940 990 99 154 179 201 25 36 55 223 95 53 52 13 67 55 84 80 145 19 54 95 20 295 161 19 6 58 16 71 16 60 142 89 19 54 95 89 3 4 1 2 5 6 7 7 7 6 6 5 5 5 8 340 339 9 3D121881D No. Parts name Remarks 1 Gas pipe connection ø 15.9 flare 2 Liquid pipe connection ø 9.5 flare 3 Service port In the unit 4 Earth terminal M4 (in control box) 5 Refrigerant piping intake 6 Power supply wiring intake ø 34 knock hole 7 Wiring between unit intake ø 27 knock hole 8 Drain socket connection hole i.d. ø 25 hose for connection 9 Drain port ø 22 knock hole Hole for anchor bolt 4-M12 Applicable model RZAC 85 ·100·125 CV1/CY1/C2V1/C2Y1, RZAV 71·85 CV1/CY1/C2V1/C2Y1, RZA71C2Y1, RZA 85·100·125C2V1/C2Y1, RZAS71·85C2V1, RXC71·85C2V1 RZAC36·48DVL, RZAC100DV12/RZAC140DY12 Click here to view all AZAS-MV technical drawings on my.daikin.eu Click here to view all AZAS-MY technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==