Sky Air product catalogue

232 A 100 40 250 250 500 B 197 F M L E T K F J G U S H 27 D 101.5 O9.2 98 CYA-DK-R Number of ducts per device Type 1,000 1,500 2,000 2,500 Small Medium 5 7 10 12 Large 3 5 6 8 Number of suction grids per device Device length Number Suction grid length 1,000 / 1,500 1 1,000 / 1,500 2,000 / 2,500 2 1,000 / 1,250 *1 drain grid per device Type L H D S U A B E F G J K M T CYVS-DK-RBN/RSN CYVM-DK-RBN/RSN 1,000 - 1,500 2,000 - 2,500 270 561 80-125 90 171 119 92 139 260 308 Ø160 1,044-1,544 2,044-2,544 1,048-1,548 2,048-2,548 CYVL-DK-RBN/RSN 1,000 - 1,500 2,000 - 2,500 370 745 80-125 121.5 245.5 200 123.5 170 360 408 Ø250 1,044-1,544 2,044-2,544 1,048-1,548 2,048-2,548 NOTES 1. The 2,500mm large devices have 3 suspension brackets, where the third bracket is mounted at half the length of the device. 2. Holes (for finishing profiles) - drain (L+8) x (E+8) mm - suction (L+8) x (G+8) mm. CU0956X-000 Suction grid with filter The finishing profiles are supplied separately. No ducts are supplied No ducts are supplied Click here to view all CYA-DK-F technical drawings on my.daikin.eu Click here to view all CYA-DK-C technical drawings on my.daikin.eu Click here to view all CYA-DK-R technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==