Sky Air product catalogue

242 VAM800-1000J VAM1500-2000J 1266 239 389 628 399 207 606 1100 650 192 200-300 ≥850 368 154 154 154 83 1354 83 245 Ø 262 Ø 1189 SA OA EA RA 1172 212 162 154 162 212 1144 22 22 380 (4x) 348 250 218 360 599 1172 1266 (2x) 150 345 384 150 577 (2x) 1100 650 198 200 - 300 ≥850 621 130 261 1354 261 130 24 10 350 Ø 330 Ø 405 26 1188 731 EA OA RA SA (4x) 384 150 345 150 20 20 1144 1194 20 20 3D112817D 3D112818C NOTES 1. To perform maintenance on the air filter, it is required to provide a service access panel. NOTES 1. To allow for the inspection of the air filters, heat exchangers, and fans, be sure to provide the inspection hole. Maintenance space for the air filters, heat exchangers and fans Maintenance space for the air filters, heat exchangers and fans Switch box Switch box Switch box Switch box Switch box Heat exchanger Heat exchanger Air filter Air filter Maintenance cover Maintenance cover Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Option ·EKPLEN200· Exhaust air to outdoors Exhaust air Exhaust air to outdoors Exhaust air Return air from room Room air Return air from room Room air Fresh outdoor air Outdoor air Fresh outdoor air Outdoor air Inspection hole Inspection hole Supply air to room Supply air Supply air to room Supply air Sealing material Sealing material Sealing material Sealing material Sealing material Sealing material Option ·KRP2A51· Mounting plate Option ·BRP4A50A· Supply air fan Supply air fan Damper panel Damper panel Ceiling hook Ceiling hook ·4· - ·12· x ·40·mm oblong hole ·4· - ·12· x ·40·mm oblong hole Exhaust air fan Exhaust air fan Detailed technical drawings Click here to view all VAM-J technical drawings on my.daikin.eu

RkJQdWJsaXNoZXIy MTE0MTkzMg==