252 3D138268 3D138269 EKVDX100A EKVDX100A p 0 50 100 150 200 250 1100 1300 1500 1700 H15 UH15 UH1 UH8 H8 0 50 100 150 200 1100 1300 1500 1700 H15 H8 0 50 100 150 200 250 1100 1300 1500 1700 UH1 UH8 UH15 4 0 50 100 150 200 250 1100 1300 1500 1700 1900 2100 H15 UH15 UH1 UH8 H8 H1 0 50 100 150 200 250 1100 1300 1500 1700 1900 2100 UH1 UH8 UH15 0 50 100 150 200 250 1100 1300 1500 1700 1900 H15 H8 H1 Ultra-high speed High speed Ultra-high speed High speed External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] External static pressure [Pa] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Air flow rate [m³/h] Ultra-high speed Ultra-high speed High speed High speed NOTES 1. The fan curves are determined with ·1/3· of the ESP on the outdoor side (·EA & OA·), and ·2/3· of the ESP on the indoor side (·RA & SA·). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. The designed airflow of the system at H and UH tap should be kept as shown in the graphs. If the ·VAM· airflow is out of this range, the compressor of the outdoor unit may stop for selfprotection purposes. 3. Measured according to ·JIS B 8628 - 2003· NOTES 1. The fan curves are determined with ·1/3· of the ESP on the outdoor side (·EA & OA·), and ·2/3· of the ESP on the indoor side (·RA & SA·). EA = Exhaust air OA = Outdoor air RA = Room air SA = Supply air 2. The designed airflow of the system at H and UH tap should be kept as shown in the graphs. If the ·VAM· airflow is out of this range, the compressor of the outdoor unit may stop for selfprotection purposes. 3. Measured according to ·JIS B 8628 - 2003· LEGEND H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit LEGEND H1 = High speed lower limit H8 = High speed factory setting H15 = High speed upper limit UH1 = Ultra-high speed lower limit UH8 = Ultra-high speed factory setting UH15 = Ultra-high speed upper limit 0 50 300 350 400 450 500 550 600 H15 UH1 H8 H1 0 50 300 350 400 450 500 550 600 UH1 UH8 UH15 0 50 100 150 200 300 350 400 450 500 550 600 H15 H8 H1 20m 0 50 100 150 200 300 350 400 450 500 550 600 H15 UH15 UH1 UH8 H8 H1 0 50 100 150 200 300 350 400 450 500 550 600 UH1 UH8 UH15 0 50 100 150 200 300 350 400 450 500 550 600 H15 H8 H1 Detailed technical drawings Click here to view all EKVDX-A technical drawings on my.daikin.eu
RkJQdWJsaXNoZXIy MTE0MTkzMg==