44 RXF-F FTXF-F Wall mounted unit Wall mounted unit for low energy consumption and pleasant comfort J Seasonal efficiency values up to A++ in cooling J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Quiet in operation down to 20 dBA FTXF-F + RXF-F/D9 FTXF-F RXF-F RXF-D9 Efficiency data FTXF + RXF 20F + 20F 25F + 25F 35F + 35F 42F + 42F 50F + 50F 60F + 60D9 71F + 71D9 Cooling capacity Min./Nom./Max. kW 1.3/2/2.4 1.3/2.5/2.8 1.3/3.3/3.8 1.4/4.2/4.3 1.3/5/5.3 1.7/6/7 2.3/7.1/7.3 Heating capacity Min./Nom./Max. kW 1.3/2.4/3.3 1.3/2.8/3.7 1.3/3.5/4.4 1.4/4.6/5 1.43/5.4/6.13 1.7/6.4/8 2.3/8.2/9 Power input Cooling Min./Nom./Max. kW 0.31/0.592/0.72 0.31/0.772/1.05 0.31/1/1.4 0.31/1.27/1.5 0.27/1.52/1.74 -/1.85/- -/2.77/- Heating Min./Nom./Max. kW 0.25/0.64/0.95 0.25/0.75/1.11 0.25/0.94/1.5 0.25/1.24/1.4 0.26/1.46/1.91 -/1.63/- -/2.21/- Space cooling Energy efficiency class Capacity Pdesign kW 2 2.5 3.5 4.2 5 6 7.1 SEER 6.5 6.15 5.15 Annual energy consumption kWh/a 108 135 188 226 269 342 483 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.2 2.4 2.6 3.3 3.8 4.8 6.2 SCOP/A 4.2 4.3 4.1 4.06 3.81 Annual energy consumption kWh/a 733 801 867 1,075 1,297 1,654 2,275 Nominal efficiency EER 3.38 3.24 3.3 3.25 2.56 COP 3.75 3.73 3.72 3.71 3.93 3.15 Annual energy consumption kWh 108 135 188 226 269 923 1,387 Energy labeling Directive Cooling/Heating A/A E/A Indoor unit FTXF 20F 25F 35F 42F 50F 60F 71F Dimensions Unit HeightxWidthxDepth mm 286x770x225 295x990x263 Weight Unit kg 8 8.5 9 13.5 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.3/6/8/9.8 4.3/6.2/8/10 4.4/6.4/8/11.5 4.9/6.9/9/12.6 6.4/7.2/9/12.6 10.7/12.2/14.8/17.3 Heating Silent operation/Low/Medium/High m³/min 5.3/6.2/8.3/10.4 5.3/6.4/8.4/10.4 5.3/6.5/8.6/11.9 5.2/6.7/8.8/12.8 6.4/7.2/9.6/12.8 11.3/12.8/15.8/17.9 Sound power level Cooling dBA 53 54 59 60 62 Heating dBA 55 56 59 62 Sound pressure level Cooling Silent operation/Low/High dBA 20/25/39 20/26/40 20/27/43 22/30/45 31/34/45 33/36/45 34/37/46 Heating Silent operation/Low/High dBA 21/28/39 21/28/40 21/29/40 22/28/44 30/33/44 32/35/44 33/36/45 Control systems Infrared remote control ARC480A93 ARC470A1 Wired remote control BRC073A1 Outdoor unit RXF/RXF 20F 25F 35F 42F 50F 60D9 71D9 Dimensions Unit HeightxWidthxDepth mm 556x740x343 610x923x367 734x870x373 Weight Unit kg 24 28 40 50 Sound power level Cooling Nom. dBA 60 61 63 66 Heating Nom. dBA 60 62 61 63 65 Sound pressure level Cooling Nom./High dBA -/46 -/48 49 /- 52 /- Heating Nom./High dBA -/47 -/48 -/49 49 /- 52 /- Operation range Cooling Ambient Min.~Max. °CDB -10~48 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.42/0.28 0.55/0.37 0.75/0.51 0.8/0.54 1.15/0.78 Piping connections Liquid OD mm 6 6.35 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 12 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | Contains fluorinated greenhouse gases | See separate drawing for operation range | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. * integrated for 20-50 class, standard for 60-71 class ARC480A93 (20-50 class) integrated* Onecta app Energy saving during operation standby ARC470A1 (60-71 class)
RkJQdWJsaXNoZXIy MTE0MTkzMg==