45 ARC486A2 RXC-E FTXC-E FTXC-E RXC-E Efficiency data FTXC + RXC 20E + 20E 25E + 25E 35E + 35E 50E + 50E 60E + 60E 71E + 71E Cooling capacity Min./Max. kW 1.3/3.0 1.3/4.0 1.4/6.2 1.8/7.0 2.3/7.3 Heating capacity Min./Max. kW 1.30/4.00 1.30/4.80 1.36/6.60 1.48/8.00 2.30/9.00 Power input Cooling Min./Nom./Max. kW 0.30/0.595/1.15 0.30/0.765/1.15 0.32/1.05/1.74 0.30/1.55/2.11 0.38/1.89/2.05 0.44/2.38/2.54 Heating Min./Nom./Max. kW 0.28/0.670/1.35 0.28/0.750/1.35 0.28/1.07/1.57 0.27/1.52/1.85 0.33/1.68/2.35 0.50/2.46/2.74 Space cooling Energy efficiency class Capacity Pdesign kW 2.08 2.57 3.44 5.08 6.21 6.96 SEER 6.89 6.84 6.87 6.45 6.40 5.30 Annual energy consumption kWh/a 106 131 175 276 339 460 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 1.87 2.23 2.24 3.90 4.10 6.35 SCOP/A 4.40 4.45 4.28 4.42 4.24 3.81 Annual energy consumption kWh/a 595 701 733 1,234 1,353 2,332 Nominal efficiency EER 3.36 3.35 3.29 3.30 2.98 COP 3.73 3.79 3.74 3.71 3.81 3.25 Energy labeling Directive Cooling/Heating A/A C/C Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FTXC 20E 25E 35E 50E 60E 71E Dimensions Unit HeightxWidthxDepth mm 288x770x234 297x990x273 Weight Unit kg 9.00 9.50 13.0 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/ Low/Medium/High m³/min 5.4/6.1/8.1/10.8 5.4/6.4/8.7/11.1 7.4/8.1/9.9/12.5 10.2/12.5/14.5/20.4 Sound power level Cooling dBA 57 58 60 63 Sound pressure level Cooling Silent operation/Low/High dBA 21/26/40 22/26/41 30/33/47 31/38/48 Control systems Infrared remote control ARC486A2 Wired remote control - Outdoor unit RXC 20E 25E 35E 50E 60E 71E Dimensions Unit HeightxWidthxDepth mm 550x658x273 615x845x300 695x930x350 Weight Unit kg 24.0 26.0 39.0 45.0 Sound power level Cooling dBA 58 60 65 66 69 Sound pressure level Cooling High dBA 45 46 51 54 Operation range Cooling Ambient Min.~Max. °CDB 10~46 -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.550/0.371 0.750/0.506 1.00/0.675 1.10/0.743 1.15/0.776 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 8 Additional refrigerant charge kg/m 0.01 (for piping length exceeding 7.5m) Level difference IU - OU Max. m 15.0 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Contains fluorinated greenhouse gases Wall mounted unit Wall mounted unit, offering good value for money J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Onecta app: control your indoor from any location with an app, via your local network or internet. J Seasonal efficiency values up to A++ in cooling FTXC-E + RXC-E Integrated Onecta app Energy saving during operation standby
RkJQdWJsaXNoZXIy MTE0MTkzMg==