273 Solar heating systems Article Type Order No. Basic in-roof assembly package EKSV21P Basic flashing for two solar panels, duct set including installation material. Minimum roof gradient 15°. IB V21P 16 20 17 Extension kit in-roof mounting EKSV21P Additional package for an additional solar panel, duct set including installation material. Minimum roof gradient 15°. IE V21P 16 20 18 Basic in-roof mounting pack EKSV26P Basic flashing for two solar panels, duct set including installation material. Minimum roof gradient 15°. IB V26P 16 20 19 Expansion in-roof mounting pack EKSV26P Additional package for an additional solar panel, duct set including installation material. Minimum roof gradient 15°. IE V26P 16 20 20 In-roof covering slate supplementary pack 30 layer pieces for flat coverings, e.g. slate (per basic in-roof pack you will need one supplementary pack). FIX-IES 16 46 16-RTX Basic pack flat-roof frame for mounting of two EKSV26P solar panels on flat roofs Pre-assembled system for simple and rapid installation, adjustable gradient (30° to 60°). Suitable for wind load zone WLZ 2 (only to a limited extent for WLZ 3). FB V26P 16 20 58 Extension pack flat-roof frame for one additional EKSV26P solar panel Extension for FB V26P. FE V26P 16 20 59 Basic pack flat-roof frame for mounting of one EKSH26P collector on flat roofs Pre-assembled system for simple and rapid installation, adjustable gradient (30° to 60°). Suitable for wind load zone WLZ 2 (only to a limited extent for WLZ 3). FB H26P 16 20 60 Extension pack flat-roof frame for one additional EKSH26P solar panel Extension for FB H26P. FE H26P 16 20 61 Disassembly tools ducts drain-back system FIX LP 16 20 29-RTX Drain-back system Pressurised system Solar panels for pressurised use and Drain-back system
RkJQdWJsaXNoZXIy MTE0MTkzMg==