274 Solar panel - pressurised system Article Type Order No. Controller Temperature-difference regulator for the solar panel with pressure system. Regulator with graphic display for representation of hydraulic schematics and yield balances, for example. Including return flow and storage tank temperature sensor and housing for wall mounting. EKSDSR1A EKSDSR1A Pressure station Consists of: Pipe connection ø 22 mm including pipe compression fittings and support sleeves (5x), flow measurement unit with 2 x KFE cock, integrated air separator, ball-cocks with integrated back-flow prevention, Grundfos Solar 25-65 pump, safety group with pressure gauge, including insulation and installation accessories. EKSRDS2A EKSRDS2A Fill and drain connection For RPS3 and tanks from 2013 onwards, for easy filling and emptying through the fill and drain valve. KFE BA 16 52 15 Solar panel pressurised solar line DN 16 15 m thermally-insulated stainless steel corrugated pipe line for solar panel pressurised systems with inserted sensor line nominal size DN 16. For systems of up to 3 solar panels and a line length of up to 25 m. Without connection fittings. CON 15P16 16 20 73 Solar panel pressurised solar connection kit DN 16 All necessary fittings for connecting the pressurised solar line DN 16. Required together with CON 15P16. CON CP16 16 20 75 Solar panel pressurised solar connection kit DN 16 Fittings for connecting two pressurised solar lines DN 16. CON XP16 16 20 71 Solar panel pressurised solar line DN 20 15 m thermally-insulated stainless steel corrugated pipe line for solar panel pressurised systems with inserted sensor line nominal size DN 20. For systems up to 5 solar panels and a line length of up to 25 m. Without connection fittings. CON 15P20 16 20 74 Pressurised solar connection kit DN 20 All necessary fittings for connecting the pressurised solar line DN 20. Always required together with CON 15P20. CON CP20 16 20 76 Solar panel pressurised solar connection kit DN 20 Fittings for connecting the pressurised solar line DN 20. CON P20 16 20 72 Installation material solar panel pressurised system Connection fittings for pressurised systems and solar panel installation material, consisting of installation material for solar panel and connection pipe, 2 m UV-proof thermal insulation for the outer area, connection fittings and panel temperature sensor. The roof penetration must be provided by the customer. RCP EKSRCP Solar panel row connection for the solar panel with pressure system Connection kit for connecting two rows of solar panels in parallel. Consisting of solar panel installation material, equipotential bonding terminals, end caps, connection elbows and 1 m thermally-insulated piping. CON LCP 16 20 45 Solar heating systems
RkJQdWJsaXNoZXIy MTE0MTkzMg==