03_ECPEN26-500_Heating

278 Article Type Order No. Solar panel storage tank extension kit 2 Connection kit for the connection of additional warm-water storage tanks, consisting of drain-back connection tube and lead supply line. CON SXE 16 01 21 Circulation lance For energetically-optimised incorporation of the tap-water circulation in the hot water connection of the warm-water storage tank. ZKL 16 51 13 Thermostatic mixer as scalding protector Thermal safety device for the warm-water pipe. Setting range 35-60 °C. VTA32 15 60 15 Screw connection kit 1’’ For connection of the scald protection VTA32. 15 60 16 Thermostatic regulator 230V With capillary tube temperature sensor, setting range 35-85 °C. SCS-TR 16 41 30 3-way switching valve 1" male With motor drive 230V, switch-over time 6 sec. 3 W-UV 15 60 34 Collector connector (connect B) 164201-RTX Connector 18/18 164233-RTX Connector 15/15 164234-RTX Plug-in coupling for RPS4 22/15 164237-RTX Solar panels - drain-back system Solar heating systems

RkJQdWJsaXNoZXIy MTE0MTkzMg==